TwinCAT 3 Vision Metrology 2D offers various options for the detection of edges, holes and circular arcs as well as the determination of lengths, distances, diameters, angles and coordinates, all with sub-pixel accuracy.
By means of various calibration functions, it is possible to correct, for example, optical distortions or distortions of perspective that may be caused by the geometrical structure, and to convert pixel values to world coordinates, lengths or distances. This enables, for example, the metric display or output of values as well as the direct presetting of gripping points for robots in their coordinate systems.
Product status:
regular delivery
Product information
Technical data | TF7300 |
---|---|
Required license | TF7100 |
Operating system | Windows 10 |
CPU architecture | x64 |

Ordering information | |
---|---|
TF7300-0v50 | TwinCAT 3 Vision Metrology 2D, platform level 50 (Performance Plus) |
TF7300-0v60 | TwinCAT 3 Vision Metrology 2D, platform level 60 (Mid Performance) |
TF7300-0v70 | TwinCAT 3 Vision Metrology 2D, platform level 70 (High Performance) |
TF7300-0v80 | TwinCAT 3 Vision Metrology 2D, platform level 80 (Very High Performance) |
TF7300-0v81 | TwinCAT 3 Vision Metrology 2D, platform level 81 (Very High Performance) |
TF7300-0v82 | TwinCAT 3 Vision Metrology 2D, platform level 82 (Very High Performance) |
TF7300-0v83 | TwinCAT 3 Vision Metrology 2D, platform level 83 (Very High Performance) |
TF7300-0v84 | TwinCAT 3 Vision Metrology 2D, platform level 84 (Very High Performance) |
TF7300-0v90 | TwinCAT 3 Vision Metrology 2D, platform level 90 (Other) |
TF7300-0v91 | TwinCAT 3 Vision Metrology 2D, platform level 91 (Other 5…8 Cores) |
TF7300-0v92 | TwinCAT 3 Vision Metrology 2D, platform level 92 (Other 9…16 Cores) |
TF7300-0v93 | TwinCAT 3 Vision Metrology 2D, platform level 93 (Other 17…32 Cores) |
TF7300-0v94 | TwinCAT 3 Vision Metrology 2D, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use