The EtherCAT and Ethernet connectors feature reliable IDC or screw-type connections to ensure the highest level of transmission quality. This tutorial shows how to install the ZS1090-0013/ZS1090-0015.
More about this video
ZS1090-0013 | RJ45 plug field assembly, IP20, shielded
plug, field assembly, RJ45, IP20, straight, male, 8-pin, AWG22, PU = 10 pieces, Ø 5.0…9.0 mm, shielded
ZS1090-0015 | RJ45 plug field assembly, IP20, shielded
plug, field assembly, RJ45, IP20, straight, male, 8-pin, AWG24…26, PU = 10 pieces, Ø 5.0…9.0 mm, shielded
E/S
Réalisez les applications des plus simples aux les plus complexes avec nos E/S communiquant sur tous les bus de terrains courants.
Accessories
Complete, practice-proven range of accessories with which all I/O solutions can be optimally integrated.