The new AMP8000 distributed Servo Drive system from Beckhoff breaks new ground for modular machine concepts. The space-saving AMP8000 integrates a servo drive directly into a servomotor in an ultra-compact design. By relocating the power electronics directly into the machine, the control cabinet only needs to house a single coupling module to supply power to multiple servo drives with a single cable via a distribution module. The result: significant savings in terms of cost, space, materials and installation effort.
More about this video
AMP8000 : système de servocommande décentralisé
Avec son variateur décentralisé, l’AMP8000 ouvre de nouvelles voies dans la conception de machines modulaires. L’AMP8000 intègre le variateur directement dans le servomoteur et permet de libérer de l’espace dans l’armoire de commande; ainsi un seul module alimente plusieurs variateurs avec un seul câble, via un module distributeur. Il en résulte une économie significative en terme de matériel, d‘espace, de coût et de main-d’œuvre.
Distributed drive systems
These highly efficient drive systems for modular and control cabinet-free machines combine the servo drive and motor in a single unit.
AX8000 | Multi-axis servo system
The AX8000 is the space-saving solution for applications with more than two axes. Extensive TwinSAFE functions allow a safe machine design.
AX5000 | Digital compact servo drives
The AX5000 is offered in a wide performance range and offers a flexible motor and feedback interface as well as optional TwinSAFE functions.
AMP8800 | Decentralized distribution modules
The distribution module flexibly expands the system by additional connections for the AMP8000 distributed servo drives and the EtherCAT P Box modules in the highest protection class.