With highly flexible application options, the new series of ultra-compact Beckhoff Industrial PCs that first launched with the C6015 has proven to be extremely successful. With the addition of the new, ultra-compact C6030 Industrial PC (IPC), the advantages of small space requirements, universal applicability and flexible installation are now also available for complex applications with the highest performance requirements. The multi-core computer, with a size of only 132 x 132 x 67 mm, integrates Intel® Core™ i-series processors of the 6th and 7th Generation to provide ample computing power and offer maximum performance with up to 3.6 GHz per core.
More about this video
Puissance de calcul hors norme dans un PC ultra-compact
La nouvelle série de PC industriels ultra-compacts lancée par le C6015 a fait ses preuves et sa grande flexibilité explique son immense succès. La gamme s’étoffe avec le nouveau PC industriel ultra-compact C6030 qui permet à des applications complexes réclamant des capacités élevées de bénéficier de nombreux avantages, comme un encombrement réduit, un emploi universel et un montage simple et rapide. En effet, sa petite taille (132 x 132 x 67 mm), renferme les processeurs multicœurs Intel® Core™ i de 6e et 7e générations délivrant une puissance de calcul élevée. Avec une fréquence atteignant les 3,6 GHz par cœur, il offre des performances maximales.
C60xx | Ultra-compact Industrial PCs
The scalable C60xx series combines maximum computing power in what is currently the most compact format with a wide range of options for installation in the control cabinet.
PC industriel
Nous fournissons des PC industriels adaptés à chaque application – intégrant les dernières technologies pour toutes les classes de performances.
C6030 | Ultra-compact Industrial PC
Motivated by the success of the C6015, in particular in IoT and Industrie 4.0 applications, Beckhoff has extended its range of ultra-compact control cabinet Industrial PCs by the C6030. Whether for complex axis control, elaborate HMI applications, extremely short cycle times or the handling of large volumes of data: through the integration of Intel® Core™ i processors of the highest performance class, the C6030 is suitable for virtually any automation and visualization task. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.
PCs
With self-developed and produced motherboards, the Beckhoff Industrial PCs combine performance with flexibility, stability, and long-term availability.
Marine industry
PC-based control solutions from Beckhoff enable automation in a multitude of shipbuilding applications.