The universal C6015 Industrial PC further extends the application possibilities of PC-based control. The ultra compact IPC measures just 82 x 82 x 40 mm, demonstrating the extensive scalability of PC-based control technology. The C6015 IPC is only one third the size of the previously smallest control cabinet IPC from Beckhoff and enables extreme space-savings and flexibility. Based on the high computing power of the integrated Intel® Atom™ CPU that is available with up to four processor cores, the new C6015 is designed for universal use in automation, visualisation and communication tasks and also opens up new areas of application.
More about this video
Ultra compact IPC: extreme space-savings and flexibility
The new, ultra compact C6015 Industrial PC is designed for universal use in automation, visualisation and communication tasks, as well as in EtherCAT-based applications. As an exceptionally inexpensive, compact and flexibly-mounted solution, it opens up new application areas for IPC technology, especially those with pronounced cost or space restraints. Fully suited to industrial applications, the multi-core IPC measures just 82 x 82 x 40 mm, demonstrating the extensive scalability of PC-based control technology from Beckhoff.
IPC
Meiltä saat kaikkiin käyttökohteisiin sopivat paneeli- ja teollisuus-PC:t, jotka edustavat uusinta teknologiaa omassa tehokkuusluokassaan.
C60xx | Ultra-compact Industrial PCs
The scalable C60xx series combines maximum computing power in what is currently the most compact format with a wide range of options for installation in the control cabinet.
C6015 | Fanless ultra-compact Industrial PC
With a mounting space of just 82 x 82 x 40 mm, the C6015 Industrial PC represents Beckhoff's most compact entry-level Industrial PC and price savings of 25% or more (depending on the configuration) place it well below the previously least expensive x86 PCs. Due to its extremely compact size, the versatile and flexible mounting options and the impressive computing power of the Intel Atom® processors, it fits into virtually any control cabinet and machine concept. Apart from use for a wide range of automation tasks, the C6015 is mainly suitable for use as an IoT gateway, or as an edge device. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.
PCs
With self-developed and produced motherboards, the Beckhoff Industrial PCs combine performance with flexibility, stability, and long-term availability.
Entertainment industry
Ultimate guest experience: PC-based control for the entertainment industry
AV and media technology
PC-based control for media and control technology: combined on a single platform
Tire and rubber industry
Leading the way in the rubber and tire industry: PC-based control technology from Beckhoff optimizes the production process.
Woodworking machines
PC-based control from Beckhoff provides a competitive edge in the woodworking industry by optimizing transport and handling along with edge, CNC and surface processing.
Packaging machines
PC-based control significantly increases the productivity and flexibility of packaging machines and lowers the consumption of resources.
Machine tools
Scalability and high performance: The integrated software CNC solution from Beckhoff increases the productivity of machine tools.
Handling and assembly technology
PC-based control technology from Beckhoff optimizes the entire process chain: from handling, production, and assembly to testing, control, and management.
Building automation
PC-based control from Beckhoff integrates all building automation functions on one control platform.
Window production machines
PC-based control solutions from Beckhoff increase the efficiency and performance of window production machines and also simplify engineering.