IrrotaKiinnitäSulje

May 8, 2024

Beckhoff product highlights at Hydrogen + Fuel Cells Europe

Hydrogen + Fuel Cells EUROPE brought together exhibitors and visitors at Hannover Messe 2024 to discuss topics such as the production and use of green hydrogen. Find out more about Beckhoff's product highlights for the hydrogen industry from our industry experts from the process industry and measurement and testing technology fields in this video.

More about this video

EL3008-0003 | EtherCAT Terminal, 8-channel analog input, voltage, ±3 V, 16 bit, cascaded

EL3008-0003 | EtherCAT Terminal, 8-channel analog input, voltage, ±3 V, 16 bit, cascaded

The EL3008-0003 is designed for measuring stacked voltages up to 1000 V CAT II, such as those found in accumulators and fuel cells. The negative pole of one cell is also the positive pole of the next. In combination with the high galvanic isolation to the E-bus, these terminals can be used to record large cell stacks with minimal wiring. This allows cell behavior to be monitored during normal operation and facilitates rapid responses in case of malfunctions.

Wasserstofftechnologie

Wasserstofftechnologie

Innovative control systems for the efficient and flexible automation of hydrogen plants

Process industry

Process industry

PC-based control: The universal solution for automation and process technology

Measurement and testing technology

Measurement and testing technology

Precise, fast, and reliable: System-integrated high-end measurement technology (DAQ) for test bench engineering and machine building