C7015 ultra-compact Industrial PC enables direct integration into machine environments
With the new C7015 ultra-compact Industrial PC, Beckhoff combines its extensive expertise with PC-based machine control and IP 65/67 components. The result is an Industrial PC (IPC) designed with IP65 protection for direct installation on the machine or other equipment. The edge device is ideal for decentralized installation and provides powerful multi-core computing performance. When used as a full-fledged control computer, the device also reduces the required control cabinet space. This simplifies machine design as well as subsequent system expansions.
More about this video
C7015 | Industrial PC in IP65 for direct integration into the machine
Multi-core capability directly at the machine Following the current trend, this space-saving IP65 Industrial PC hardware with flexible mounting options is ideally suited for implementing advanced Industrie 4.0 solutions. A wide variety of on-board interfaces enables the networking of machine or plant sections in the cloud or other networks. Moreover, the integrated EtherCAT P connection offers undreamt-of possibilities for the direct connection of actuators and sensors via EtherCAT P Box modules with IP67 protection. The decentralized solving of complex diagnostic or condition monitoring tasks is thus possible.