DetachFixClose

Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

EL1957 | EtherCAT Terminal, 8-channel digital input + 4-channel digital output, 24 V DC, 0.5 A, TwinSAFE, TwinSAFE LogicNew

Image similar, may contain optional accessories
EL1957 | EtherCAT Terminal, 8-channel digital input + 4-channel digital output, 24 V DC, 0.5 A, TwinSAFE, TwinSAFE Logic

EL1957 | EtherCAT Terminal, 8-channel digital input + 4-channel digital output, 24 V DC, 0.5 A, TwinSAFE, TwinSAFE Logic

Top view 
EL1957 | EtherCAT Terminal, 8-channel digital input + 4-channel digital output, 24 V DC, 0.5 A, TwinSAFE, TwinSAFE Logic

EL1957 | EtherCAT Terminal, 8-channel digital input + 4-channel digital output, 24 V DC, 0.5 A, TwinSAFE, TwinSAFE Logic

The EL1957 safety EtherCAT Terminal is a digital input and output terminal for sensors with potential-free contacts for 24 V DC. It has eight fail-safe inputs and four fail-safe outputs. Moreover, the EL1957 integrates a programmable TwinSAFE Logic enabling the implementation of safety applications directly in the terminal. Depending on the application, the safety-oriented information can be pre-processed directly in terminal, so that the central TwinSAFE Logic only has to process the aggregated information.

Product status:

product announcement

Product information

Technical dataEL1957
Connection technology1-/2-wire
Specificationlink unit between safe input and output signals
Number of inputs8
Number of outputs4
Max. output current0.5 A
ProtocolTwinSAFE/Safety over EtherCAT
Response time
Fault response time≤ watchdog time (parameterizable)
Installation positionhorizontal
Weightapprox. 100 g
Protection ratingIP20
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

© Beckhoff Automation 2024 - Terms of Use