Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

TS6270 | TwinCAT PROFINET RT Device

TS6270 | TwinCAT PROFINET RT Device

TS6270 | TwinCAT PROFINET RT Device

TS6270 | TwinCAT PROFINET RT Device

TS6270 | TwinCAT PROFINET RT Device

The TwinCAT PROFINET RT Device (slave) is a supplement that turns any PC-based controller with an Intel® chipset and the real-time Ethernet driver developed by Beckhoff into a PROFINET RT device. By installing the TS6270 supplement, an Ethernet interface is turned into a PROFINET slave. The supplement can be used on PCs and Embedded PCs. PROFINET can also be tunnelled via EtherCAT in conjunction with the EL6631 PROFINET terminal for the EtherCAT I/O system. This way, any EtherCAT network can exchange data with PROFINET RT controllers. When using the EL6631, the TwinCAT PROFINET RT Device supplement is not necessary.

Product status:

regular delivery

Product information

Technical dataTS6270
Supported Ethernet hardwareTwinCAT real-time Ethernet hardware
Operating systemWindows 7, Windows 10, Windows CE
SoftwareTwinCAT I/O, PLC, NC, NC I, CNC
Cycle timemin. 1 ms
Number of possible IO devices1 + 7 virtual devices
Ordering information
TS6270license for using the TwinCAT PROFINET RT Device for Windows XP, XP Embedded
TS6270-0030license for using the TwinCAT PROFINET RT Device for Windows CE platforms

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use