DetachFixClose

Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

TF8350 | TwinCAT 3 Power TechnologiesNew

TF8350 | TwinCAT 3 Power Technologies

TF8350 | TwinCAT 3 Power Technologies

TF8350 | TwinCAT 3 Power Technologies

TF8350 | TwinCAT 3 Power Technologies

E-world energy & water 2025: Beckhoff Trade Show TV

E-world energy & water 2025: Beckhoff Trade Show TV

TwinCAT 3 Power Technologies provides software modules for programming in-depth diagnostics in electrical power measurement based on the EL37x3. In addition, the same standardized interface as the one in TF8330 TwinCAT 3 Power Collector is available. Real-time optimized calculations of the effective values, frequency, harmonics, distortions etc. are delivered continuously in a 1 ms cycle. Advanced frequency determination methods and an instant Clarke/Park transform are included.

TwinCAT 3 Power Technologies can be used in combination with the EL3783 and the EL6689 to implement a phasor measurement unit that provides time-synchronous and precise phase measurement in distribution and supply networks in accordance with IEC 60255-118-1.

For further information please visit Smart automation technology for electrical power distribution.

Product status:

product announcement | estimated market release 2nd quarter 2025

Product information

Technical dataTF8350
Required licenseTC1200
Operating systemWindows 11, TwinCAT/BSD, Linux®
CPU architecturex64
Ordering information
TF8350-0v30TwinCAT 3 Power Technologies, platform level 30 (Economy Plus)
TF8350-0v40TwinCAT 3 Power Technologies, platform level 40 (Performance)
TF8350-0v50TwinCAT 3 Power Technologies, platform level 50 (Performance Plus)
TF8350-0v60TwinCAT 3 Power Technologies, platform level 60 (Mid Performance)
TF8350-0v70TwinCAT 3 Power Technologies, platform level 70 (High Performance)
TF8350-0v80TwinCAT 3 Power Technologies, platform level 80 (Very High Performance)
TF8350-0v81TwinCAT 3 Power Technologies, platform level 81 (Very High Performance)
TF8350-0v82TwinCAT 3 Power Technologies, platform level 82 (Very High Performance)
TF8350-0v83TwinCAT 3 Power Technologies, platform level 83 (Very High Performance)
TF8350-0v84TwinCAT 3 Power Technologies, platform level 84 (Very High Performance)
TF8350-0v90TwinCAT 3 Power Technologies, platform level 90 (Other)
TF8350-0v91TwinCAT 3 Power Technologies, platform level 91 (Other 5…8 Cores)
TF8350-0v92TwinCAT 3 Power Technologies, platform level 92 (Other 9…16 Cores)
TF8350-0v93TwinCAT 3 Power Technologies, platform level 93 (Other 17…32 Cores)
TF8350-0v94TwinCAT 3 Power Technologies, platform level 94 (Other 33…64 Cores)

Loading content ...

© Beckhoff Automation 2025 - Terms of Use