
TwinCAT 3 Power Collector provides software modules for programming applications for power measurement. These modules offer a standardized interface for all terminals in the EL34xx series. Parameters such as transformer ratio and frequency range can be configured automatically. Interfaces for advanced transmission protocols such as MQTT, HTTP REST, and OPC UA have already been implemented. Telecontrol protocols such as IEC 61850 and IEC 60870 are also available.
For further information please visit Smart automation technology for electrical power distribution.
Product status:
product announcement | estimated market release 2nd quarter 2025
Product information
Technical data | TF8330 |
---|---|
Required license | TC1200 |
Operating system | Windows 11, TwinCAT/BSD, Linux® |
CPU architecture | x64 |

Ordering information | |
---|---|
TF8330-0v20 | TwinCAT 3 Power Collector, platform level 20 (Economy) |
TF8330-0v30 | TwinCAT 3 Power Collector, platform level 30 (Economy Plus) |
TF8330-0v40 | TwinCAT 3 Power Collector, platform level 40 (Performance) |
TF8330-0v50 | TwinCAT 3 Power Collector, platform level 50 (Performance Plus) |
TF8330-0v60 | TwinCAT 3 Power Collector, platform level 60 (Mid Performance) |
TF8330-0v70 | TwinCAT 3 Power Collector, platform level 70 (High Performance) |
TF8330-0v80 | TwinCAT 3 Power Collector, platform level 80 (Very High Performance) |
TF8330-0v81 | TwinCAT 3 Power Collector, platform level 81 (Very High Performance) |
TF8330-0v82 | TwinCAT 3 Power Collector, platform level 82 (Very High Performance) |
TF8330-0v83 | TwinCAT 3 Power Collector, platform level 83 (Very High Performance) |
TF8330-0v84 | TwinCAT 3 Power Collector, platform level 84 (Very High Performance) |
TF8330-0v90 | TwinCAT 3 Power Collector, platform level 90 (Other) |
TF8330-0v91 | TwinCAT 3 Power Collector, platform level 91 (Other 5…8 Cores) |
TF8330-0v92 | TwinCAT 3 Power Collector, platform level 92 (Other 9…16 Cores) |
TF8330-0v93 | TwinCAT 3 Power Collector, platform level 93 (Other 17…32 Cores) |
TF8330-0v94 | TwinCAT 3 Power Collector, platform level 94 (Other 33…64 Cores) |
Loading content ...
© Beckhoff Automation 2025 - Terms of Use