DetachFixClose

ZK2000-A1A2-0xxx | Sensor cable, PUR, 12 x 0.14 mm², drag-chain suitable

ZK2000-A1A2-0xxx | Sensor cable, PUR, 12 x 0.14 mm², drag-chain suitable

ZK2000-A1A2-0xxx | Sensor cable, PUR, 12 x 0.14 mm², drag-chain suitable

ZK2000-A1A2-0xxx | Sensor cable, PUR, 12 x 0.14 mm², drag-chain suitable

ZK2000-A1A2-0xxx | Sensor cable, PUR, 12 x 0.14 mm², drag-chain suitable

M12, plug, straight, male, 12-pin, A‑coded – M12, socket, straight, female, 12- pin, A‑coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)12-pin
CodingA‑coded
Body colorgray
Technical dataHead B
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)12-pin
CodingA‑coded
Body colorgray
Technical dataMeterware
Cross-section12 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.1 mm ± 0.2mm (0.240" ± 0.0079")
Jacket colorblack
A149.00 mm
A2Ø14.50 mm
B144.0 mm
B2Ø14.50 mm
Ordering informationLength
ZK2000-A1A2-00202.00 m
ZK2000-A1A2-00404.00 m
ZK2000-A1A2-00757.50 m
ZK2000-A1A2-010010.00 m
ZK2000-A1A2-012012.00 m
ZK2000-A1A2-014014.00 m
ZK2000-A1A2-020020.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use