M8, plug, straight, male, 3-pin – M8, socket, straight, female, 4-pin
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M8 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 3-pin |
Coding | A‑coded |
Wire termination | crimp connection |
Body color | black |
Technical data | Head B |
---|---|
Shielding | no |
Installation size | M8 |
Connector type | socket |
Contact type | female |
Number of positions (face) | 4-pin |
Coding | A‑coded |
Body color | black |
Technical data | Meterware |
---|---|
Cross-section | 3 x 0.25 mm² (AWG24) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 4.4 mm ± 0.15 mm (0.173" ± 0.0059") |
Jacket color | black |
A1 | 39.60 mm |
A2 | Ø 10.1 mm |
B1 | 34.00 mm |
B2 | Ø 10.1 mm |
Ordering information | Length |
---|---|
ZK2000-2132-0004 | 0.40 m |
ZK2000-2132-0010 | 1.00 m |
ZK2000-2132-0012 | 1.20 m |
ZK2000-2132-0015 | 1.50 m |
ZK2000-2132-0017 | 1.70 m |
ZK2000-2132-0020 | 2.00 m |
ZK2000-2132-0030 | 3.00 m |
ZK2000-2132-0045 | 4.50 m |
ZK2000-2132-0050 | 5.00 m |
ZK2000-2132-0075 | 7.50 m |
ZK2000-2132-0080 | 8.00 m |
ZK2000-2132-0100 | 10.00 m |
ZK2000-2132-0150 | 15.00 m |
ZK2000-2132-0170 | 17.00 m |
ZK2000-2132-0200 | 20.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use