DetachFixClose

Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

MS1025-0001-1145 | Power infeed, 400 V AC/25 A, B23

MS1025-0001-1145 | Power infeed, 400 V AC/25 A, B23

MS1025-0001-1145 | Power infeed, 400 V AC/25 A, B23

MS1025-0001-1145 | Power infeed, 400 V AC/25 A, B23

MS1025-0001-1145 | Power infeed, 400 V AC/25 A, B23

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

The MS1xxx series system modules supply the baseplates with protective extra-low voltages and low voltages. The MS1025-0001-1145 power infeed module provides 400...480 V AC and up to 25 A for the system.

Product status:

product announcement | estimated market release 2nd quarter 2025

Product information

Technical_dataMS1025-0001-1145
Product categorysystem modules
Category/versionpower infeed
Input voltage/current, external400 V AC/25 A
Connection method infeed, externalB23 connector
Housing dataR1S1T2
Baseplate interfacepower connector
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use