DetachFixClose

Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

CP39xx-151x | CNC multi-touch Control Panel in a special CNC function design with connection block for modular mounting arm adaptation

CP39xx-151x | CNC multi-touch Control Panel in a special CNC function design with connection block for modular mounting arm adaptation

CP3921-1512-00xx | CNC multi-touch Control Panel in a special CNC function design with LED status bar

CP39xx-151x | CNC multi-touch Control Panel in a special CNC function design with connection block for modular mounting arm adaptation

CP3921-1512-00xx | CNC multi-touch Control Panel in a special CNC function design with LED status bar

CP39xx-151x | CNC multi-touch Control Panel in a special CNC function design with connection block for modular mounting arm adaptation

CP3921-1512-00xx | CNC multi-touch Control Panel in a special CNC function design with LED status bar and connection block for modular mounting arm adaptation

CP39xx-151x | CNC multi-touch Control Panel in a special CNC function design with connection block for modular mounting arm adaptation

CP3921-1513-00xx | CNC multi-touch Control Panel in a special CNC function design without LED status bar

CP39xx-151x | CNC multi-touch Control Panel in a special CNC function design with connection block for modular mounting arm adaptation

CP3921-1513-00xx | CNC multi-touch Control Panel in a special CNC function design without LED status bar, with connection block for modular mounting arm adaptation

The Control Panels in the CP39xx-151x-00x0 series, featuring an angled push-button extension in a special CNC function design, are control and operating devices specifically designed for CNC applications. In addition, the CP3921-1512-00x0 have an LED status bar mounted at the side. The 21.5-inch display offers full HD resolution of 1920 x 1080 pixels in a 16:9 aspect ratio.

 

Push-button extension in CNC design:

  • 1 emergency stop
  • 3 illuminated push-buttons and 1 keylock switch
  • 18 membrane keys
  • 2 gray code switches with LED scale
  • optionally available with C9900-E295 RFID

Connection block for modular mounting arm adaptation

In the basic configuration, the CP3921-151x CNC Control Panels are supplied with a connection block with four integrated M6 threaded holes in a distance of 100 x 100 mm and 70 x 130 mm. The threaded holes allow the connection of C9900-M76x mounting arm adapters.

 

Mounting arm system for direct machine integration

Each IP65 Control Panel must be integrated into the machine or system by the customer. This is where the compact mounting arm adapters developed by Beckhoff come into play: These modern mechanical adapters offer a direct connection to a 48 mm mounting arm tube system, allowing the panels to be rotated and tilted. As an option, a C9900-M76x rotating mounting arm adapter can be fitted to the CNC control panel by the customer.

TwinCAT CNC/TwinCAT NC I

TwinCAT 3 CNC offers the option to implement interpolation with up to 32 simultaneously interpolating axes. The number of axes and/or the number of channels can be adapted to the requirements of the application via the option packages. Various transformations can be supplemented with the different options on offer. Programming takes place according to DIN 66025. The axes and channels are configured in TwinCAT Engineering.

TwinCAT NC I allows for the interpolation of movements with up to three path axes and five auxiliary axes. A variety of axis types with various fieldbus interfaces are supported. The movement is usually programmed in DIN 66025, but it can also alternatively be carried out via PLC function blocks.

 

Flexible configuration

Thanks to the DVI/USB Extended and CP-Link 4 connection technologies, it is possible to use the CNC Control Panels at a distance of up to 100 meters from the industrial PC.

 

Multi-touch technology

Beckhoff uses exclusively manufactured multi-touch sensors to meet the high demands for mechanical stability, resilience in harsh industrial environments, precise operation, and elegant design. All necessary controller boards are self-developed and manufactured in-house. The result is a highly robust overall system that enables state-of-the-art operating comfort, even in harsh machine environments.

 

Robust housing technology in a modern, high-quality design

As a pioneer in PC-based automation, Beckhoff holds its products to the highest standards of quality and modern design; the company has been using solid aluminum as the raw material for its Control Panel housings since the 1990s in its efforts to harmonize both elements. Aluminum not only offers excellent mechanical, electrical, and thermal properties, but is also easy to process, allowing it to accommodate small-series production and customer-specific adaptations. Anodization produces a high-quality durable surface. In addition to aluminum, stainless steel is also used as a basic material for some industries.

 

Perfectly coordinated Control Panel hardware

Whether the application is a display device (HMI) or a complete Control Panel PC, Beckhoff relies on its own expertise with self-developed and manufactured motherboards. This allows users to benefit from flexible, high-performance hardware platforms with guaranteed long-term availability. Our in-house hardware development is rounded off by our own BIOS development, comprehensive expertise in Microsoft operating systems, and the ultra-compact TwinCAT/BSD operating system. The Control Panel portfolio is complemented by TwinCAT HMI. The visualization software is optimally integrated into the TwinCAT environment and supports the technical possibilities offered by Beckhoff Control Panels through modern programming and parameterization for all kinds of applications.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsTransmission technologyVariantMounting arm connectionLED status barProduct status
CP3921-1512-0010CP-Link 4Industry-specificfrom top or bottommounted on the sideregular delivery
CP3921-1512-0000DVI/USB ExtendedIndustry-specificfrom top or bottommounted on the sideregular delivery
CP3921-1513-0010CP-Link 4Industry-specificfrom top or bottomregular delivery
CP3921-1513-0000DVI/USB ExtendedIndustry-specificfrom top or bottomregular delivery

© Beckhoff Automation 2025 - Terms of Use