The EL5021 EtherCAT Terminal is used for the direct connection of a measuring probe or encoder with sinusoidal, differential voltage output 1 VPP. Input frequencies of max. 250 kHz can be evaluated. The current counter reading can be zeroed (reset) or stored separately via the C track of the encoder, which is also called reference mark. The 5 V supply to the encoder is provided directly via the terminal connection points. The EL5021 features amplitude and frequency error detection of the input signals.
Special features:
- store, lock, set counter
- diagnosis: frequency error and amplitude error of input signals
- integrated frequency measurement
- integrated 5 V DC encoder operating voltage
The analog input signal is processed, interpolated and made available as a 32-bit count value. The count value is a combination of the number of whole periods, max. 24 bits, and the value within one sine period, with max. 13 bit resolution. The EL5021 also provides an internal frequency measurement. It also supports synchronous reading of the encoder value together with other input data in the EtherCAT system via the high-precision EtherCAT distributed clocks (DC). The use of encoder profiles enables simple and fast linking of process data to motion control applications.
Product status:
regular delivery
Product information
Technical data | EL5021 |
---|---|
Technology | SinCos encoder interface for differential 1 VPP signal |
Number of channels | 1 |
Encoder connection | 1 x A, B, C: differential inputs 1 Vpp: A, A̅ (inv), B, B̅ (inv), C,C̅ (inv) |
Encoder operating voltage | 5 V DC/max. 0.5 A (generated from the 24 V DC power contacts) |
Counter | max. 24 bit (adjustable) |
Input frequency | 250 kHz @ 10 bit (sampling rate 70 MHz) |
Distributed clocks | yes |
Nominal voltage | 24 V DC at power contact |
Current consumption power contacts | typ. 50 mA + load |
Resolution | max. 13 bit, 8192 steps per period |
Electrical isolation | 500 V (E-bus/field potential) |
Current consumption E-bus | typ. 120 mA |
Special features | latch, reset, change counting direction, amplitude and frequency error recognition, frequency-dependent period resolution, frequency counter max. 24 bit |
Weight | approx. 55 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Pluggable wiring | for all ESxxxx terminals |
Approvals/markings | CE, UL, ATEX, IECEx |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | EL-12-8pin | ES-12-8pin |
---|---|---|
Design form | compact terminal housing with signal LEDs | terminal housing with pluggable wiring level |
Material | polycarbonate | |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm | |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock | |
Side by side mounting by means of | double slot and key connection | |
Marking | labeling of the BZxxx series | |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver | |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² | s*: 0.08…1.5 mm², st*: 0.08…1.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 | s*: AWG28…16, st*: AWG28…16, f*: AWG26…16 |
Stripping length | 8…9 mm | 9…10 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Ordering information | |
---|---|
EL5021 | EtherCAT Terminal, 1-channel encoder interface, SinCos, 1 VPP |
ES5021 | EtherCAT Terminal, 1-channel encoder interface, SinCos, 1 VPP, pluggable wiring |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use