DetachFixClose

Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

EL4114-0020 | EtherCAT Terminal, 4-channel analog output, current, 0…20 mA, 16 bit, factory calibrated

Image similar, may contain optional accessories
EL4114-0020 | EtherCAT Terminal, 4-channel analog output, current, 0…20 mA, 16 bit, factory calibrated

EL4114-0020 | EtherCAT Terminal, 4-channel analog output, current, 0…20 mA, 16 bit, factory calibrated

Run LED 1
Run LED 3
Run LED 2
Run LED 4
Power contact
+24 V
Power contact 0 V
Output 1
0 V
Output 3
0 V
Output 2
0 V
Output 4
0 V
Top view 
Contact assembly 
EL4114-0020 | EtherCAT Terminal, 4-channel analog output, current, 0…20 mA, 16 bit, factory calibrated

EL4114-0020 | EtherCAT Terminal, 4-channel analog output, current, 0…20 mA, 16 bit, factory calibrated

Distributed Clocks: the integrated time management system in EtherCAT

For demanding applications: calibrated analog inputs

Distributed Clocks: the integrated time management system in EtherCAT

For demanding applications: calibrated analog inputs

The EL4114-0020 analog output terminal generates analog output signals in the range between 0 and 20 mA. The power is supplied to the process level with a resolution of 16 bits and is electrically isolated. Ground potential for the output channels of the EtherCAT Terminal is common with the 24 V DC supply. The output stages are powered by the 24 V supply. The EL4114-0020 has four channels. The EtherCAT Terminal indicates its signal state by means of light emitting diodes.

The individual Beckhoff factory calibration certificate can be downloaded here for each device. Recalibration (ZS9001) is possible via Beckhoff Service.

Product status:

product announcement

Product information

Technical dataEL4114-0020
Number of outputs4
Power supply24 V DC via power contacts
Signal current0…20 mA
Distributed clocksyes
Distributed clock precision<< 1 µs
Load< 350 Ω (short-circuit proof)
Resolution16 bit (incl. sign)
Output error< 0.1% (relative to end value)
Electrical isolation500 V (E-bus/signal voltage)
Output ratemax. 4 ksps
Calibration certificate (analog)factory calibrated
Current consumption power contactstyp. 15 mA + load
Current consumption E-bustyp. 160 mA
Bit width in the process image4 x 16 bit AO output
Special featuresWatchdog parameterizable; user synchronization can be activated; with calibration certificate.
Weightapprox. 65 g
Operating/storage temperature0…+55°C/-25…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use