DetachFixClose

Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

EL3612-0020 | EtherCAT Terminal, 2-channel analog input, current, 0…20 mA, 24 bit, high-precision, factory calibrated

Image similar, may contain optional accessories
EL3612-0020 | EtherCAT Terminal, 2-channel analog input, current, 0…20 mA, 24 bit, high-precision, factory calibrated

EL3612-0020 | EtherCAT Terminal, 2-channel analog input, current, 0…20 mA, 24 bit, high-precision, factory calibrated

Run 1
Error 1
Run 2
Error 2
Power contact
+24 V DC
Power contact 0 V
+Input 1
-Input 1
GND
Shield
+Input 2
-Input 2
GND
Shield
EL3612-0020 | EtherCAT Terminal, 2-channel analog input, current, 0…20 mA, 24 bit, high-precision, factory calibrated

EL3612-0020 | EtherCAT Terminal, 2-channel analog input, current, 0…20 mA, 24 bit, high-precision, factory calibrated

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The EL3612-0020 analog input terminal handles signals in the range between 0 and 20 mA. The voltage is digitized to a resolution of 24 bits, and is transmitted, electrically isolated, to the higher-level automation device. The input channels of the EtherCAT Terminal have differential inputs and possess a common, internal ground potential. The signal state of the EtherCAT Terminal is indicated by light emitting diodes.

The individual Beckhoff factory calibration certificate can be downloaded here for each device. Recalibration (ZS9001) is possible via Beckhoff Service.

Product status:

regular delivery

Product information

Technical dataEL3612-0020
Number of inputs2 (differential)
Power supplyvia the E-bus
Signal current0…20 mA
Oversampling factor
Input signal bandwidthsee input filter
Distributed clocks
Distributed clock precision
Internal resistancetyp. 85 Ω + diode voltage
Input filter limit frequency3 kHz
Common-mode voltage UCMmax. 10 V
Conversion time1…400 ms configurable
Resolution24 bit (incl. sign)
Measurement error/uncertainty< ±0.01% at 25°C (relative to full scale value, 50 Hz filter)
Calibration certificate (analog)factory calibrated
Electrical isolation500 V (E-bus/signal voltage)
Current consumption E-bustyp. 190 mA
Current consumption power contacts
Crosstalk attenuation> 60 dB
Special featuresvarious filter times, limit evaluation, high precision, with calibration certificate
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Weightapprox. 60 g
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL
Protect. rating/installation pos.IP20/variable
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use