DetachFixClose

Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

ZS2000-1314 | M8, plug field assembly, motor/sensor, IP67

ZS2000-1314 | M8, plug field assembly, motor/sensor, IP67

ZS2000-1314 | M8, plug field assembly, motor/sensor, IP67

ZS2000-1314 | M8, plug field assembly, motor/sensor, IP67

ZS2000-1314 | M8, plug field assembly, motor/sensor, IP67

plug field assembly, motor/sensor, IP67, M8, straight, male, 5-pin, B-coded

Product status:

regular delivery

Product information

Technical dataZS2000-1314
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingB‑coded
Wire terminationsolder connection
Max. wire cross-sectionAWG28 ... AWG22 (0.08 mm² ... 0.34 mm²)
Max. cable outer diameter3.0...5.0 mm
Body colormetal
dimensions
A144.0 mm
A2Ø 12.0 mm
Ordering information
ZS2000-1314plug field assembly, motor/sensor, IP67, M8, straight, male, 5-pin, B-coded

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use