Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

TS5210 | TwinCAT CNC E

TwinCAT CNC in the export version (E-version) offers the option to implement an interpolation with up to four simultaneously interpolating axes. The number of axes and/or the number of channels can be adapted to the requirements of the application via the option packages. Various transformations can be supplemented via option packages. Programming takes place according DIN 66025. The axes and channels are configured in TwinCAT Engineering.

  • maximum 8 path axes/controlled spindles, max. 64 axes/controlled spindles (optional), max. 12 channels
  • maximum 4 interpolationg path axes
  • supports electric servo axes, stepper motor drives
  • subroutine and jump technology, programmable loops, zero point shifts, tool corrections, M and H functions, mathematical functions, programming of parameters/variables, user macros, spindle and auxiliary functions, tool functions
  • geometry functions linear, circular and helical interpolation at the main levels and freely definable levels, max. 64 path axes per channel, look-ahead function
  • axis functions, coupling and gantry axis function, override, axis error and sag compensation, measuring functions
  • programming in DIN 66025 with high-level language extension
  • access via function blocks from TwinCAT PLC according to IEC 61131-3
  • operation with automatic mode, manual mode (jog/inch), single block mode, referencing, block advance, handwheel mode (movement/overlay)
  • convenient debugging with online monitoring of all states

Product status:

regular delivery

Product information

Technical dataTS5210
Operating systemWindows 7, Windows 10
Min. TwinCAT levelTwinCAT CNC
Ordering information
TS5210license for using the CNC path control software based on TwinCAT PLC or TwinCAT NC PTP

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use