DetachFixClose

Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

TF5060 | TwinCAT 3 NC FIFO Axes

TF5060 | TwinCAT 3 NC FIFO Axes

TF5060 | TwinCAT 3 NC FIFO Axes

TF5060 | TwinCAT 3 NC FIFO Axes

TF5060 | TwinCAT 3 NC FIFO Axes

Externally generated set position values that are fed into the NC can be cyclically output to the axes with TwinCAT 3 NC FIFO Axes. The setpoint generation is structured in such a way that not only the set position, but also the set velocity can be determined and transmitted to the drive during the temporal processing of the FIFO entries. It is also possible, if necessary, to interpolate between two neighboring FIFO inputs.

Product status:

regular delivery

Product information

Technical dataTF5060
Required LicenseTC1250
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TF5060-0v40TwinCAT 3 NC FIFO Axes, platform level 40 (Performance)
TF5060-0v50TwinCAT 3 NC FIFO Axes, platform level 50 (Performance Plus)
TF5060-0v60TwinCAT 3 NC FIFO Axes, platform level 60 (Mid Performance)
TF5060-0v70TwinCAT 3 NC FIFO Axes, platform level 70 (High Performance)
TF5060-0v80TwinCAT 3 NC FIFO Axes, platform level 80 (Very High Performance)
TF5060-0v81TwinCAT 3 NC FIFO Axes, platform level 81 (Very High Performance)
TF5060-0v82TwinCAT 3 NC FIFO Axes, platform level 82 (Very High Performance)
TF5060-0v83TwinCAT 3 NC FIFO Axes, platform level 83 (Very High Performance)
TF5060-0v84TwinCAT 3 NC FIFO Axes, platform level 84 (Very High Performance)
TF5060-0v90TwinCAT 3 NC FIFO Axes, platform level 90 (Other)
TF5060-0v91TwinCAT 3 NC FIFO Axes, platform level 91 (Other 5…8 Cores)
TF5060-0v92TwinCAT 3 NC FIFO Axes, platform level 92 (Other 9…16 Cores)
TF5060-0v93TwinCAT 3 NC FIFO Axes, platform level 93 (Other 17…32 Cores)
TF5060-0v94TwinCAT 3 NC FIFO Axes, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use