DetachFixClose

ZK2000-5700-0xxx | Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

ZK2000-5700-0xxx | Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

ZK2000-5700-0xxx | Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

ZK2000-5700-0xxx | Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

ZK2000-5700-0xxx | Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

M12, flange, rear assembly, straight, male, 5-pin, A‑coded – open end, 5-wire

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeflange
Contact typemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Installation sizeopen end
Number of positions (face)5-wire
Technical dataMeterware
Cross-section (signal)5 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.1 mm ± 0.15 mm (0.200787" ± 0.0059")
Jacket colorblack

For further technical details, please refer to the data sheet.

Ordering informationLength
ZK2000-5700-00050.50 m
ZK2000-5700-00101.00 m

Further length on request

© Beckhoff Automation 2025 - Terms of Use