Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M8 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 3-pin |
Coding | A‑coded |
Wire termination | crimp connection |
Body color | black |
Technical data | Head B |
---|---|
Shielding | no |
Installation size | M8 |
Connector type | socket |
Contact type | female |
Number of positions (face) | 4-pin |
Coding | A‑coded |
Body color | black |
![](https://multimedia.beckhoff.com/media/zk2000-2124__web_dimensions.gif)
A1 | 39.60 mm |
B1 | 27.50 mm |
B2 | 19.20 mm |
Ordering information | Length |
---|---|
ZK2000-2134-0005 | 0.50 m |
ZK2000-2134-0006 | 0.60 m |
ZK2000-2134-0010 | 1.00 m |
ZK2000-2134-0020 | 2.00 m |
ZK2000-2134-0030 | 3.00 m |
ZK2000-2134-0050 | 5.00 m |
ZK2000-2134-0100 | 10.00 m |
ZK2000-2134-0150 | 15.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use