DetachFixClose

EJ7411 | EtherCAT plug-in module, 1-channel motion interface, BLDC motor, 48 V DC, 4.5 A, with incremental encoder

EJ7411 | EtherCAT plug-in module, 1-channel motion interface, BLDC motor, 48 V DC, 4.5 A, with incremental encoder

EJ7411 | EtherCAT plug-in module, 1-channel motion interface, BLDC motor, 48 V DC, 4.5 A, with incremental encoder

EJ7411 | EtherCAT plug-in module, 1-channel motion interface, BLDC motor, 48 V DC, 4.5 A, with incremental encoder

EJ7411 | EtherCAT plug-in module, 1-channel motion interface, BLDC motor, 48 V DC, 4.5 A, with incremental encoder

EJ7411 | EtherCAT plug-in module, 1-channel motion interface, BLDC motor, 48 V DC, 4.5 A, with incremental encoder

EJ7411 | EtherCAT plug-in module, 1-channel motion interface, BLDC motor, 48 V DC, 4.5 A, with incremental encoder

EtherCAT plug-in modules of the EJ series

EtherCAT plug-in modules of the EJ series

Efficient series machine manufacturing: plug-and-play in the control cabinet

The EJ7411 EtherCAT plug-in module provides high control performance in a very compact design for the medium output range of BLDC motors. Due to the fast control technology and the connection of an incremental encoder, both very high speed profiles and dynamic positioning tasks can be implemented. Maximum operational reliability is provided through the monitoring of numerous parameters, such as overvoltage, undervoltage, overcurrent, module temperature or motor load via the calculation of an I²T model.

Product status:

regular delivery

Product information

Technical dataEJ7411
Technologycompact drive technology
Connection methoddirect motor connection + feedback
Number of channels1
Number of inputs2 x end position, 1 x encoder, 3 x Hall effect sensor
Number of outputs1 x BLDC motor, 1 x motor brake, 1 x sensor supply, 1 x encoder supply
Load typeDC motors
Supply voltage power8…48 V DC (via distribution board)
Supply voltage electronics24 V DC (via distribution board)
Output current4.5 A (Irms)
Rotating field frequency0…599 Hz
PWM clock frequency16 kHz
Current consumption power contactstyp. 50 mA + holding current motor brake
Current consumption E-bustyp. 120 mA
Distributed clocksyes
Electrical isolation500 V (E-bus/field potential)
Special featurescompact and system-integrated
Weightapprox. 50 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE
Housing dataEJ-24-2x16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)24 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use