DetachFixClose

FC9062 | Gigabit Ethernet PCIe module, 2-channel

FC9062 | Gigabit Ethernet PCIe module, 2-channel

FC9062 | Gigabit Ethernet PCIe module, 2-channel

FC9062 | Gigabit Ethernet PCIe module, 2-channel

FC9062 | Gigabit Ethernet PCIe module, 2-channel

The Ethernet PCI network cards can be used in office and automation networks and offer the following benefits:

  • plug-and-play interface
  • 100/1000 Mbit/s, full duplex
  • maximum performance through hardware-integrated checksum creation and verification
  • The hardware side supports Quality of Service (QoS) through prioritized multiple queues.

The cards (or individual channels) can also be operated with TwinCAT drivers – and therefore in real-time.

At PCs with one or two free PCIe module slots the FC9062 can be retrofitted on site.

Product status:

regular delivery

Product information

Technical dataFC9062
Fieldbusall Ethernet (IEEE 802.3) based protocols
PC interfacePCI Express for Beckhoff PCIe module slots
Number of Ethernet channels2 x RJ45
Data transfer rates100/1000 Mbit/s
Ethernet interface100BASE-T/1000BASE-T Ethernet
Cable lengthup to 100 m
Standard driversstandard drivers or Beckhoff driver for different Windows versions (available from Beckhoff website)
Real-time driversTwinCAT drivers for EtherCAT/real-time Ethernet. Drivers can be selected separately for each channel.
Hardware diagnostics2 LEDs per channel, activity, link
DimensionsPCIe module
Operating temperature

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use