
Control Panels with push-button extension enable the integration electromechanical buttons directly on the operating unit. It enables precise adaptation of the Control Panel to the machine control requirements. In many cases, a machine operator control panel is no longer required, since all functions are integrated in the Control Panel. The Control Panel housing is increased in size on one side. Depending on the required functions and the electromechanical components, the flat rear panel is enlarged or extended with a trough-shaped rear panel for the button area.
The push-button extension can be individually adapted already from quantity 1. The push-button configurator is available online for this purpose. The ordering options generated after the selection can be coordinated with the responsible sales representative.
Product status:
regular delivery
Product information
Technical data | C9900-G02x |
---|---|
Type | Push-button extension for multi-touch panels with mounting arm |
Mounting arm connection | aluminum cable channel to the mounting arm adapter on the backside |
Labels | for push-button caps for individual marking of each push-button |
Key type | push-buttons with signal lamp, type RAFI RAFIX 22FS+, round, 30 mm |
Emergency stop | 1 emergency stop, type RAFI RAFIX 22FS+ |
Push-button position | horizontal push-button extension below |
Communication | – 1 switch contact via USB, 1 switch contact via terminal strip for each push-button – break contacts of the emergency stop via terminal strip – signal lamp via USB |
Connection | cables routing through M20 cable gland |
Further operating elements | selector switches and keylock switches as well as other elements from the series RAFIX 22FS+ are available via push-button configurator |
Ordering information | Push-button extension for multi-touch panels with mounting arm |
---|---|
C9900-G022 | push-button extension for CP3912 12" landscape: 4 push-buttons and 1 emergency stop |
C9900-G029 | push-button extension for CP3913 12.1" landscape: 4 push-buttons and 1 emergency stop |
C9900-G023 | push-button extension for CP3915 15" landscape: 7 push-buttons and 1 emergency stop |
C9900-G024 | push-button extension for CP3916 15.6" landscape: 8 push-buttons and 1 emergency stop |
C9900-G025 | push-button extension for CP3918 18.5" landscape: 10 push-buttons and 1 emergency stop |
C9900-G026 | push-button extension for CP3919 19" landscape: 9 push-buttons and 1 emergency stop |
C9900-G028 | push-button extension for CP3921 21.5" landscape: 12 push-buttons and 1 emergency stop |
C9900-G027 | push-button extension for CP3924 24" landscape: 13 push-buttons and 1 emergency stop |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use