
The EL3475-0200 is a 12-channel analog input that, with a 24-bit resolution and an input voltage of 333 mV, enables simple and detailed measurements in supply networks. With four RJ45 connections that can each connect three current and/or voltage transformers, the EL3475-0200 is multi-functional and the ideal solution for keeping installation simple in demanding applications.
In combination with the SCL6xxx pluggable small-signal split-core transformers, the EL3475-0200 enables configuration-free commissioning, as the current transformer ratios are set automatically between the transformer and terminal during start-up thanks to the electronic nameplate.
With a single voltage transformer in the system, several EL3475-0200 EtherCAT Terminals can work together as a distributed power measurement system and perform any number of power measurements without any loss in performance.
The EL3475-0200 also enables instantaneous value traces to be recorded in order to retrospectively analyze any deviation from standard values.
Product status:
product announcement | estimated market release 2nd quarter 2025
Product information
Technical data | EL3475-0200 |
---|---|
Number of inputs | 12 |
Wiring | 2-wire |
Oversampling factor | – |
Distributed clocks | optional (necessary for distributed power measurement) |
Update interval | RMS values 10 ms at 50 Hz and 100 ms for other values such as harmonics |
Measured values | current (with SVL or via DPM: voltage, effective, reactive and apparent power, active, reactive and apperent energy, cos φ, frequency, THD, harmonic (up to 62nd harmonic) and instantaneous value recordings |
Measuring voltage | via SVL |
Measuring current | via SCL |
Measurement error/uncertainty | 0.3% relative to full scale value (I),
0.6% calculated value (see documentation) |
Update time | net-synchronous |
Monitoring function | undercurrents/overcurrents (adjustable) |
Electrical isolation | 2500 V |
Current consumption E-bus | typ. 150 mA |
Current consumption power contacts | – |
Special features | distributed power measurement (DPM), electronic rating plates readable, triggered scope recordings |
Weight | approx. 75 g |
Operating temperature | 0…55°C |
Storage temperature | -25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Approvals/markings | CE |
Housing data | EL-24 |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 24 mm x 100 mm x 52 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | – |
Wiring | specific push-in connection |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use