
The EPP9001-0060 EtherCAT P Box converts the incoming EtherCAT P signal (red M8 socket, P-coded) into an EtherCAT signal (green M8 socket). In addition, the voltage output from the US and UP voltages can be found on the EtherCAT P Box (black M8 socket). The EPP9001-0060 is an active EtherCAT device, i.e. it appears in the EtherCAT process image of the EtherCAT master, e.g. TwinCAT.
The EtherCAT P Box modules are characterized by their small and space-saving form factor.
Product status:
regular delivery
Product information
Technical data | EPP9001-0060 |
---|---|
Protocol | EtherCAT P/EtherCAT |
Bus interface | 1 x M8 socket, shielded, P-coded, 1 x M8 socket, shielded |
Task within EtherCAT system | converter from EtherCAT P to EtherCAT + power |
Number of channels | IN: 1 x EtherCAT P, OUT: 1 x EtherCAT |
Nominal voltage | 24 V DC (-15%/+20%) |
Total current | feed-in max. 3 A per US and UP |
Current consumption from US | typ. 100 mA |
Weight | approx. 90 g |
Operating temperature | -25…+60°C |
Storage temperature | -40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | EPPxxxx-006x |
---|---|
Dimensions (W x H x D) | 30 mm x 86 mm x 22 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |

Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use