
The EPP2816-0010 EtherCAT P Box is designed for processing digital/binary signals. It connects the binary control signals from the automation device on to the actuators at the process level. The outputs can handle output currents up to 0.5 A max. Short-term overload is acceptable. The outputs are short-circuit proof. An output short-circuit is recognized and passed on to the control level. The sum current of all outputs is limited to 3 A.
The signal state is indicated for signal groups by means of light emitting diodes. The signal connection is made through two 9-pin D-sub sockets. The 2x8-channel design offers high channel density in a small space. Two D-sub connectors enable cost-efficient, decentralized connection, e.g. of 8-channel valve terminals in the field.
Product status:
regular delivery
Product information
Technical data | EPP2816-0010 |
---|---|
Protocol | EtherCAT |
Bus interface | 2 x M8 socket, P-coded, shielded |
Number of outputs | 16 |
Output connections | D-sub socket, 9-pin |
Load type | ohmic, inductive, lamp load |
Nominal output voltage | 24 V DC (-15%/+20%) |
Max. output current | 0.5 A per channel, individually short-circuit proof, ∑ 3 A |
Switching times | typ. TON: 60 µs, typ. TOFF: 300 µs |
Short-circuit current | max. 1.5 A |
Distributed clocks | yes |
Current consumption from US | typ. 100 mA |
Auxiliary power current | typ. 20 mA + load |
Electrical isolation | 500 V |
Special features | ideal for multi-pin connector valve terminals |
Weight | approx. 165 g |
Operating temperature | -25…+60°C |
Storage temperature | -40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | 8 x M8, 4 x M12 |
---|---|
Dimensions (W x H x D) | 30 mm x 126 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use