DetachFixClose

TC1270 | TwinCAT 3 PLC/NC PTP 10/NC I/CNC

TC1270 | TwinCAT 3 PLC/NC PTP 10/NC I/CNC

TC1270 | TwinCAT 3 PLC/NC PTP 10/NC I/CNC

TC1270 | TwinCAT 3 PLC/NC PTP 10/NC I/CNC

TC1270 | TwinCAT 3 PLC/NC PTP 10/NC I/CNC

Extension of the TwinCAT 3 PLC/NC PTP 10/NC I by the possibility to realize an interpolation with up to 32 simultaneously interpolating axes. The number of axes and/or the number of channels can be adapted to the requirements of the application via the option packages. Various transformations can be supplemented via option packages. Programming takes place according DIN 66025. The axes and channels are configured in TwinCAT 3 Engineering.

Features

  • 8 path axes/controlled spindles, max. 64 axes/controlled spindles (optional), max. 12 channels (optional)
  • supports electric servo axes, stepper motor drives subroutine and jump technology, programmable loops, zero point shifts, tool corrections, M and H functions, mathematical functions, programming of parameters/variables, user macros, spindle and auxiliary functions, zero point shifts, tool functions
  • geometry functions: linear, circular and helical interpolation at the main levels and freely definable levels, max. 32 interpolating path axes per channel (optional), look-ahead function
  • axis functions, coupling and gantry axis function, override, axis error and sag compensation, measuring functions
  • programming in DIN 66025 with high-level language extension
  • access via function blocks from TwinCAT PLC according to IEC 61131-3
  • operation with automatic mode, manual mode (jog/inch), single block mode, referencing, block advance, handwheel mode (movement/overlay)
  • convenient debugging with online monitoring of all states

See additionally TC1200, TF5000, TF5100 and TF5200.

Product status:

regular delivery

Product information

Technical dataTC1270
IncludesTC1200, TF5000, TF5100, TF5200
Operating systemWindows 7, Windows 10, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TC1270-0v50TwinCAT 3 PLC/NC PTP 10/NC I/CNC, platform level 50 (Performance Plus)
TC1270-0v60TwinCAT 3 PLC/NC PTP 10/NC I/CNC, platform level 60 (Mid Performance)
TC1270-0v70TwinCAT 3 PLC/NC PTP 10/NC I/CNC, platform level 70 (High Performance)
TC1270-0v80TwinCAT 3 PLC/NC PTP 10/NC I/CNC, platform level 80 (Very High Performance)
TC1270-0v81TwinCAT 3 PLC/NC PTP 10/NC I/CNC, platform level 81 (Very High Performance)
TC1270-0v82TwinCAT 3 PLC/NC PTP 10/NC I/CNC, platform level 82 (Very High Performance)
TC1270-0v83TwinCAT 3 PLC/NC PTP 10/NC I/CNC, platform level 83 (Very High Performance)
TC1270-0v84TwinCAT 3 PLC/NC PTP 10/NC I/CNC, platform level 84 (Very High Performance)
TC1270-0v90TwinCAT 3 PLC/NC PTP 10/NC I/CNC, platform level 90 (Other)
TC1270-0v91TwinCAT 3 PLC/NC PTP 10/NC I/CNC, platform level 91 (Other 5…8 Cores)
TC1270-0v92TwinCAT 3 PLC/NC PTP 10/NC I/CNC, platform level 92 (Other 9…16 Cores)
TC1270-0v93TwinCAT 3 PLC/NC PTP 10/NC I/CNC, platform level 93 (Other 17…32 Cores)
TC1270-0v94TwinCAT 3 PLC/NC PTP 10/NC I/CNC, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use