DetachFixClose

CX1100-0004 | Power supply units and I/O interfaces for CX1010/CX1020 (service phase)

CX1100-0004 | Power supply units and I/O interfaces for CX1010/CX1020 (service phase)

CX1100-0004 | Power supply units and I/O interfaces for CX1010/CX1020 (service phase)

CX1100-0004 | Power supply units and I/O interfaces for CX1010/CX1020 (service phase)

CX1100-0004 | Power supply units and I/O interfaces for CX1010/CX1020 (service phase)

One of four power supply modules can be selected for CX1010/CX1020 systems. The power supply of all other system components is ensured via the internal PC/104 bus; no separate supply lines are required. However, the CX1100 components offer further important characteristics that go beyond a pure power supply: an integrated NOVRAM enables the fail-safe storage of process data, an LC display with two lines of 16 characters each is used for displaying system and user messages. The power supplies of the CX system can be changed in the field.

All EtherCAT Terminals (ELxxxx) can be connected via the CX1100-0004 power supply unit. With the CX1100-0004 the I/O data are stored directly in the main memory of the CPU; a DPRAM is no longer required.

Product status:

service phase

Product information

Technical dataCX1100-0004
Power supply24 V DC (-15%/+20%)
E-bus connectionyes (adapter terminal)
K-bus connection
IP-Link connection
Current supply E-bus2 A
Current supply K-bus
Type of connectionspring-loaded technique (adapter terminal)
NOVRAM8 kbytes
DisplayFSTN display 2 lines x 16 characters of text, illuminated
I/O-DPRAM
Diagnostics LED1 x PWR, 1 x L/A, 1 x Run
Max. power consumption3.5 W
Dimensions (W x H x D)40 mm x 100 mm x 91 mm
Weightapprox. 250 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20
Approvals/markingsCE, UL

Loading content ...

© Beckhoff Automation 2024 - Terms of Use