DetachFixClose

AM8533 | Servomotor with increased moment of inertia 3.22 Nm (M0), F3 (72 mm)

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor without fan, resolver

Servomotor without fan, resolver

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor without fan, resolver

Servomotor without fan, resolver

The AM8533 high-inertia servomotor is suitable for drive solutions with increased moment of inertia to ensure synchronism and optimal ratio of load/motor inertia in the 100…480 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 3,20…3,22 Nm. It is available with the OCT feedback system (absolute encoder). The high-inertia servomotor with flange code F3 (72 mm) and motor length 3 has a shaft diameter b = 14 k6 and a free shaft end of d = 30 mm.

Product status:

regular delivery

Product variantsStandstill torqueStandstill currentRated speed
AM8533-wEyz3.20 Nm2.10 A3000 min-1
AM8533-wFyz3.22 Nm4.10 A6000 min-1
AM8533-wJyz3.22 Nm6.80 A9000 min-1

© Beckhoff Automation 2024 - Terms of Use