DetachFixClose

EL3314-0020 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 24 bit, high-precision, factory calibrated

Image similar, may contain optional accessories
EL3314-0020 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 24 bit, high-precision, factory calibrated

EL3314-0020 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 24 bit, high-precision, factory calibrated

Run LED
Run LED
Run LED
Run LED
Error LED 1
Error LED 2
Error LED 3
Error LED 4
+TC1
+TC2
+TC3
+TC4
-TC1
-TC2
-TC3
-TC4
Top view 
Contact assembly 
Observe for earthed
thermocoupler:
differential inputs
max. ± 2 V to ground
EL3314-0020 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 24 bit, high-precision, factory calibrated

EL3314-0020 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 24 bit, high-precision, factory calibrated

Thermocouple measurement with Beckhoff components: precise and fast

For demanding applications: calibrated analog inputs

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

Thermocouple measurement with Beckhoff components: precise and fast

For demanding applications: calibrated analog inputs

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The EL3314-0020 analog input terminal allows four thermocouples to be connected directly. The EtherCAT Terminal circuit can operate thermocouple sensors using the 2-wire technique. A microprocessor handles linearization across the whole temperature range, which is freely selectable. The error LEDs indicate a broken wire. Compensation for the cold junction is made through an internal high-precision temperature measurement at the terminal. The EL3314-0020 can also be used for mV measurement.

 

The individual Beckhoff factory calibration certificate can be downloaded here for each device. Recalibration (ZS9001) is possible via Beckhoff Service.

Product status:

product announcement | estimated market release on request

Product information

Technical dataEL3314-0020
Number of inputs4
Power supplyvia the E-bus
Distributed clocks
Input filter limit frequencytyp. 1 kHz
Connection method2-wire
Conversion timeapprox. 1.6 s up to 5 ms, depending on configuration and filter setting, default: approx. 110 ms
Voltage measurement±78 mV
Resolution24 bit, presentation adjustable: 0.1/0.01/0.001°C per digit or 10 nV per digit
Temperature measurement (thermocouple)type B, C, E, J, K, L, N, R, S, T, U (default setting: type K)
Measurement uncertainty (temperature measurement)at 23°C ambient temperature, with internal cold junction, according type: B: ±2.6°C; C: ±2.2°C; E: ±1.6°C; J: ±1.6°C; K: ±1.6°C; L: ±1.5°C; N: ±1.6°C; R: ±2.2°C; S: ±2.3°C; T: ±1.6°C; U: ±1.5°C; for further details see documentation
Measurement uncertainty (voltage measurement)at ±78 mV, 23°C ambient temperature: < ±0.06% (relative to full scale value)
Calibration certificate (analog)factory calibrated
Electrical isolation500 V (E-bus/signal voltage)
Current consumption power contacts
Current consumption E-bustyp. 200 mA
Special featureschannel by channel wire break detection, internal and external cold junction, firmware filter adjustable
Operating/storage temperature0…+55°C/-25…+85°C
Weightapprox. 60 g
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL, ATEX, IECEx
Protect. rating/installation pos.IP20/variable (see documentation)
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use