DetachFixClose

ER2008-0002 | EtherCAT Box, 8-channel digital output, 24 V DC, 0.5 A, M12, zinc die-cast

Image similar, may contain optional accessories
ER2008-0002 | EtherCAT Box, 8-channel digital output, 24 V DC, 0.5 A, M12, zinc die-cast

ER2008-0002 | EtherCAT Box, 8-channel digital output, 24 V DC, 0.5 A, M12, zinc die-cast

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | +24 V DC UP
2 | Output B
3 | GND
4 | Output A
5 | n.c.
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
2-wire
3-wire
Top view 
Connector assignment 
ER2008-0002 | EtherCAT Box, 8-channel digital output, 24 V DC, 0.5 A, M12, zinc die-cast

ER2008-0002 | EtherCAT Box, 8-channel digital output, 24 V DC, 0.5 A, M12, zinc die-cast

The ER2008-0002 EtherCAT Box with digital outputs connects binary control signals from the controller on to the actuators at the process level. The eight outputs handle load currents of up to 0.5 A and indicate their status through light emitting diodes. The signals are connected via M12 screw type connectors. The outputs are short-circuit proof and protected against inverse connection.

The EtherCAT Box modules with zinc die-cast housing are ready for use in harsh industrial and process environments. With the fully sealed design and metal surfaces the ER series is ideal for applications requiring enhanced load capacity and protection against weld spatter, for example.

Product status:

regular delivery

Product information

Technical dataER2008-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of outputs8
Output connectionsM12 x 1, 5-pin, a-coded
Load typeohmic, inductive, lamp load
Nominal output voltage24 V DC (-15%/+20%)
Max. output current0.5 A (short-circuit proof) per channel
Switching timestyp. TON: 50 µs, typ. TOFF: 100 µs
Short-circuit currenttyp. 1.5 A
Distributed clocks
Current consumption from US120 mA
Auxiliary power currenttyp. 20 mA + load
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Weightapprox. 265 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
Materialzinc die-cast
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use