DetachFixClose

ZK4704-0401-2xxx | Motor connection cable 0.75 mm² with itec® plug for motors with OCT, fixed installation

ZK4704-0401-2xxx | Motor connection cable 0.75 mm² with itec® plug for motors with OCT, fixed installation

ZK4704-0401-2xxx | Motor connection cable 0.75 mm² with itec® plug for motors with OCT, fixed installation

ZK4704-0401-2xxx | Motor connection cable 0.75 mm² with itec® plug for motors with OCT, fixed installation

ZK4704-0401-2xxx | Motor connection cable 0.75 mm² with itec® plug for motors with OCT, fixed installation

ZK4704-0401-2xxx | Motor connection cable 0.75 mm² with itec® plug for motors with OCT, fixed installation

Contact assembly

cables for fixed installation

min. bending radius = 35 mm (5 x OD),

(4 x 0.75 mm² + (2 x 0.25 mm²) + (2 x AWG26))

The cable is UL and CSA listed.

suitable for:

  • AM81xx with itec® plug (OCT)
  • Servo I/Os

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeitec® (Series 915)
Connector typeplug
Contact typefemale
Number of positions (face)Power: 3+PE, Signal: 5
Mating cycles500
Wire terminationcrimp connection
Technical dataHead B
Installation sizeopen end
Number of positions (face)8-wire + shield
Technical dataCable by meter
Operating voltagemax. 300 V AC (UL), Uo/U 300/500 V (VDE)
Cross-section (power)0.75 mm² (approx. AWG18)
Cross-section (signal)0.14 mm² (AWG26)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter7.0 mm ± 0.3 mm (0.2756" ± 0.0118")
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colororange

For further technical details, please refer to the data sheet.

A144.00 mm
A219.00 mm
Ordering informationLength
ZK4704-0401-2xxxxxx = cable length in decimeters
xxx = 050example for 5 m length
sold by the meter, admissible total cable length 10 m

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use