flexible, drag-chain suitable cable,
3 x 2 x 0.25 mm²
suitable for:
- AM31xx (Resolver)
- Servo-I/Os mit Resolver-Feedback
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Shielding | yes |
Installation size | M12 |
Connector type | socket |
Contact type | female |
Number of positions (face) | 8-pin |
Coding | A‑coded |
Body color | black |
Technical data | Head B |
---|---|
Installation size | open end |
Number of positions (face) | 6-wire + shielding |
Technical data | Meterware |
---|---|
Cross-section | 3 x 2 x 0.25 mm² (AWG24) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 6.6 mm ± 0.2mm (0.259" ± 0.0079") |
Jacket color | green |
A1 | 44.00 mm |
Ordering information | Length |
---|---|
ZK4724-0410-2010 | 1.00 m |
ZK4724-0410-2030 | 3.00 m |
ZK4724-0410-2050 | 5.00 m |
ZK4724-0410-2100 | 10.00 m |
ZK4724-0410-2200 | 20.00 m |
Further length on request
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use