DetachFixClose

Sep 22, 2024

BBM Maschinenbau: Fast movements, fast control and accurate positioning

BBM systems are used to manufacture plastic products for daily use, including cosmetic bottles, canisters, barrels, and 5,000 liter underground tanks. In this video Felix Schulte, CTO at BBM, describes, how an extrusion blow molding line works and and what challenges BBM masters with our automation technology.

More about this video

TF8540 | TwinCAT 3 Plastic Processing Framework

TF8540 | TwinCAT 3 Plastic Processing Framework

The TF8540 software library brings together our many years of expertise in plastics, seamlessly integrating important industry-specific control functions into the established TwinCAT Engineering environment. The TF8540 enables comprehensive software-based temperature control in plastics processing operations. It includes a software temperature controller that is specifically designed to handle sluggish controlled systems in plastics applications. The software temperature control supports virtually any number of controlled systems, while the integrated auto-tune function that determines the control parameters for thermally coupled heating zones enables optimum process adaptation. The software library also facilitates intelligent band heater monitoring by means of current or power measurement with a minimal number of sensors.

TF8550 | TwinCAT 3 Plastic HMI Framework

TF8550 | TwinCAT 3 Plastic HMI Framework

The TF8550 software library brings together our many years of expertise in plastics to form a TwinCAT HMI package developed specifically for the plastics industry. The TF8550 not only offers visualizations and comprehensive HMI applications with minimal development effort, but can also be seamlessly integrated into the other technology packages. Based on the TF2000, the TF8550 provides intuitive user guidance for HMIs found in plastics machinery by means of industry-typical graphic objects and an extensive range of user-friendly functions for specific plastics processes. Graphic objects can be configured for visualization in extrusion lines (temperature input/display), in blow molding technology (wall thickness editor, arrow diagram), for injection molding machines (table editor, graphic actual value/setpoint display), and much more besides. The interactions and HMI layout of the TF8550 are based on the requirements of the plastics market and are continuously being expanded. What’s more, the overall look and feel can even be configured to suit customer-specific HMI brand design.

Blow molding

Blow molding

Open automation technology: minimizes the energy consumption of electric blow molding machines

Plastics machinery

Plastics machinery

PC-based control from Beckhoff offers integrated control systems for all manufacturing processes in the plastics industry.