DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX1030-N010 | System interfaces (service phase)

CX1030-N010 | System interfaces (service phase)

CX1030-N010 | System interfaces (service phase)

CX1030-N010 | System interfaces (service phase)

CX1030-N010 | System interfaces (service phase)

A number of optional interface modules are available for the basic CX1030 CPU module that can be installed ex factory. They are supplied ex factory in the specified configuration and cannot be separated from the CPU module. The internal PC/104 bus runs through the system interfaces, so that further CX components can be connected. The power supply of the system interface modules is ensured via the internal PC/104 bus.

The CX1030-N010 option connects Beckhoff Control Panels or standard monitors with DVI or VGA input via the DVI or USB interfaces. Devices such as printer, scanner, mouse, keyboard, mass storage, etc. can be connected via the USB 2.0 interfaces.

Product status:

service phase

Product information

Technical dataCX1030-N010
Interfaces1 x DVI + 2 x USB 2.0 (max. 500 mA per port)
Type of connectionDVI-I 29-pin socket + 2 USB ports type A
PropertiesDVI-I interface also carries out VGA signals (DVI-A)
Power supplyvia system bus (through CX1100-xxxx power supply modules)
Dimensions (W x H x D)19 mm x 100 mm x 51 mm
Weightapprox. 80 g
Relative humidity95%, no condensation
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20

Loading content ...

© Beckhoff Automation 2024 - Terms of Use