DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C6670-0010 | Control cabinet industrial server (service phase)

C6670-0010 | Control cabinet industrial server (service phase)

C6670-0010 | Control cabinet industrial server (service phase)

C6670-0010 | Control cabinet industrial server (service phase)

C6670-0010 | Control cabinet industrial server (service phase)

C6670-0010 | Control cabinet industrial server (service phase)

C6670-0010 | Control cabinet industrial server (service phase)

C6670-0010 | Control cabinet industrial server (service phase)

C6670-0010 | Control cabinet industrial server (service phase)

C6670-0010 | Control cabinet industrial server (service phase)

C6670-0010 | Control cabinet industrial server (service phase)

C6670-0010 | Control cabinet industrial server (service phase)

C6670-0010 | Control cabinet industrial server (service phase)

C6670-0010 | Control cabinet industrial server (service phase)

C6670-0010 | Control cabinet industrial server (service phase)

C6670-0010 | Control cabinet industrial server (service phase)

C6670-0010 | Control cabinet industrial server (service phase)

C6670-0010 | Control cabinet industrial server (service phase)

C6670-0010 | Control cabinet industrial server (service phase)

C6670-0010 | Control cabinet industrial server (service phase)

C6670-0010 | Control cabinet industrial server (service phase)

With new CPU options, the C6670-0010 industrial server is now even better suited to support computationally intensive applications in a control cabinet setup. The C6670 and a Beckhoff Control Panel with DVI and USB connection make an ideal combination with TwinCAT automation software to provide a powerful platform for machine and plant control.

In combination with TwinCAT 3, two Intel® Xeon® Scalable processors with 8, 12, 16 or 20 cores each on one motherboard with two 10 Gigabit Ethernet controllers and a Beckhoff graphics card, deliver sufficient computing power to implement entirely new ideas in machine and plant automation. Apart from the outstandingly high performance, up to 1024 GB DDR4 RAM, three PCIe Gen3 x8 and three PCIe Gen3 x16 plug-in card slots are available for several camera interface cards used for video evaluation.

Industrial design

All connections of the industrial server face upwards, so that the connecting cables can be taken directly to the wiring channel. The side walls are completely passive, and allow the industrial server to be fitted immediately next to other control cabinet devices.

 

Highest data availability and data security

The C6670-0010 features two hard drive removable frames which, together with the on-board RAID controller, form a RAID 1 system with two mirrored hard disks or SSDs. This ensures high data security. Hard disks or SSDs which failed can easily be exchanged during operation.

 

Flexible expansion options

The device can be equipped with a multi DVD drive. Card holders for the plug-in cards ensure resistance to impacts and vibrations. The C6670 offers convenient access to drives, memory and plug-in cards. The industrial server is supplied with a 100 to 240 V AC full range power supply unit. A type plate is located on the top of the front cover, giving detailed information about the server configuration. With Microsoft Windows Server® 2016 for Embedded Systems and Windows 10 IoT Enterprise, Long Term Servicing Branch (LTSB), 64 bit, there is a choice of two operating systems.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

service phase | recommended alternative: C6670

Product information

Technical dataC6670-0010Options
Device type6 slot SSI EEB industrial server for control cabinet installation
Slots for hard disk/flash2 removable frames for hard disksremovable frames for SSDs
Protection ratingIP20
Operating temperature0…50°C
Weight of basic configuration16 kg (35.2 lbs)
Dimensions (W x H x D)410 x 480 x 201 mm (16.1" x 18.9" x 7.9")
Processor2 x Intel® Xeon® Silver 4109T 2.0 GHz, 8 cores per processor (TC3: 82)up to 2 x Intel® Xeon® Gold 6138T, 2.0 GHz, 20 cores per processor (TC3: 84)
Motherboardserver motherboard for Intel® Xeon® scalable processors
PCIe/PCI slots3 x PCIe-x8, 3 x PCIe-x16 for full-length plug-in cards
Memory64 GB DDR4 RAM ECCup to 1024 GB DDR4 RAM ECC
Graphic adaptergraphics card, 1 DVI-I and 1 DVI-D connector, occupies a PCIe x16 slot
Ethernet2 x 10GBASE-T on-board
RAIDon-board SATA RAID 1 controller
Hard disks/flashhard disk, 3½-inch, 1 TB, in removable framehard disk up to 2 TB, SSD, CFast
Disk drivemulti DVD
Interfaces2 x USB 3.0, 2 x USB 2.0, 1 x RS232
Power supply100…240 V ACUPS
Operating systemWindows 10 IoT Enterprise, Windows Server 2016
OptionsC6670-0010
C9900-C6212 processors Intel® Xeon® Gold 6126T, 2.6 GHz, 12 cores per processor (TC3: 83), instead of 2 processors Intel® Xeon® Silver 4109T, 2.0 GHz, 8 cores per processor (TC3: 82), server operating temperature 0...50°C
C9900-C6222 processors Intel® Xeon® Gold 6130T, 2.1 GHz, 16 cores per processor (TC3: 83), instead of 2 processors Intel® Xeon® Silver 4109T, 2.0 GHz, 8 cores per processor (TC3: 82), server operating temperature 0...50°C
C9900-C6232 processors Intel® Xeon® Gold 6138T, 2.0 GHz, 20 cores per processor (TC3: 84), instead of 2 processors Intel® Xeon® Silver 4109T, 2.0 GHz, 8 cores per processor (TC3: 82), server operating temperature 0...50°C
C9900-R281memory extension to 96 GB DDR4-RAM ECC, instead of 64 GB
C9900-R282memory extension to 192 GB DDR4-RAM ECC, instead of 64 GB
C9900-R283memory extension to 384 GB DDR4-RAM ECC, instead of 64 GB
C9900-D1871 slot for 2½-inch hard disks or SSDs behind the front cover
C9900-M629removable frame for a 2½-inch SSD, instead of removable frame for a 3½-inch hard disk
C9900-H751solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 3½-inch hard disk
C9900-H747solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 3½-inch hard disk
C9900-H794solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 3½-inch hard disk
C9900-H749solid-state disk SSD, 3D flash, 2½-inch, 240 GB
C9900-H745solid-state disk SSD, 3D flash, 2½-inch, 640 GB
C9900-H792solid-state disk SSD, 3D flash, 2½-inch, 1280 GB
C9900-H145additional hard disk, 2½-inch, 320 GB
C9900-H201hard disk drive, 3½-inch, 2 TB, instead of hard disk 1 TB
C9900-H202hard disk drive, 3½-inch, 4 TB, instead of hard disk 1 TB
C9900-H152additional hard disk drive, 3½-inch, 1 TB
C9900-H203additional hard disk drive, 3½-inch, 2 TB
C9900-H204additional hard disk drive, 3½-inch, 4 TB
C9900-D118multi DVD drive slimline, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB
C9900-Y135Slot configuration for C6670-0010: all Ethernet plug-in cards FC9x2x installed inside slot 1 to 4 assigned to Xeon® CPU 2
C9900-Y136Slot configuration for C6670-0010: FC1028 installed inside slot 5 assigned to Xeon® CPU 1
Operating systems Windows 10 IoT Enterprise 2019 LTSC and 2021 LTSC, 64 bit, and Windows Server 2016, 64 bit

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use