DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C6150-0070 | Control cabinet Industrial PC (service phase)

C6150-0070 | Control cabinet Industrial PC (service phase)

C6150-0070 | Control cabinet Industrial PC (service phase)

C6150-0070 | Control cabinet Industrial PC (service phase)

C6150-0070 | Control cabinet Industrial PC (service phase)

C6150-0070 | Control cabinet Industrial PC (service phase)

C6150-0070 | Control cabinet Industrial PC (service phase)

C6150-0070 | Control cabinet Industrial PC (service phase)

C6150-0070 | Control cabinet Industrial PC (service phase)

The C61xx control cabinet PC is equipped with maximum performance class components with Intel® Celeron®, Pentium® or Core™ i3/i5/i7 of the latest generation on an ATX motherboard. The PCs in the C61xx series are constructed according to a uniform plan, optimized for the exploitation of available space and easy accessibility of all components.

The construction of the housing for the C61xx series ensures long-term compatibility with any new PC components that appear over the next few years. If, in a few years, the Industrial PC needs to be upgraded, you swap the motherboard, the processor, the memory or the hard disk, but the housing remains unchanged and is compatible with the technology of the future.

Industrial design

All the PC’s connections face upwards, so that the connecting cable can be taken directly to the wiring channel. The side walls are completely passive and allow the Industrial PC to be fitted immediately next to other control cabinet devices.

The inner chassis can be placed on a table in any orientation for maintenance purposes. When removed, the inner chassis still has the full function of a PC and can be operated with a standard monitor and a standard keyboard.

 

Accessibility of the components

The housing permits fast access to the fitted components. After removing the front cover, plug-in cards and drives are freely accessible. Hard disks are held by spring-loaded ball catches and can be removed in a single action. Three screws must be undone, after which the PC’s inner chassis, to which all the components are attached, can be removed from the outer housing.

 

Flexible expansion options

The C61xx series PCs are supplied with a 100 to 240 V AC full range or 24 V DC power supply unit. An industrial latching socket strip is used for the power supply. A multi DVD drive can be fitted. Card holders for the plug-in cards generate insensitivity to shocks and vibrations. The card holders can be fixed and removed without tools.

A type plate is located on the front cover behind an inspection window, giving detailed information about the configuration of the PC. The construction of the housing has been designed to allow individual adaptation, and many features can be adjusted for your application.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

service phase | recommended alternative: C6650

Product information

Technical dataC6150-0070Options
Device typeControl cabinet PC
Housingstainless steel based housing
Protection ratingIP20
Operating temperature0…55°C
Weight of basic configuration15 kg (33.1 lbs)
Dimensions (W x H x D)383 x 423 x 265 mm (15.1" x 16.7" x 10.5")
ProcessorIntel® Celeron® G3900 2.8 GHz, 2 cores (TC2, TC3: 50)up to Intel® Core™ i7 7700 3.6 GHz, 4 cores (TC3: 80)
MotherboardATX motherboard for 6th/7th generation Intel® Celeron®, Pentium®, Core™ i3/i5/i7
PCIe/PCI slots2 x PCIe-x1, 2 x PCIe-x4, 1 x PCIe-x16, 2 x PCI for full-length plug-in cards
Memory4 GB DDR4 RAMup to 64 GB DDR4 RAM
Graphic adapterintegrated in the processor
Ethernet2 x 100/1000BASE-T on-board
RAIDon-board SATA RAID 1 controller
Hard disks/flashhard disk, 3½-inch, 1 TBhard disk up to 4 TB, SSD, CFast
Disk drivemulti DVD
Interfaces4 x USB 3.0, 2 x DVI, 1 x DisplayPort, 1 x RS232, PS/2 keyboard and mouse8 x USB 2.0, 3 x RS232
Power supply100…240 V AC24 V DC, UPS
Operating systemWindows Embedded Standard 7, Windows 10 IoT Enterprise
OptionsC6150-0070
C9900-C611processor 6th generation Intel® Pentium® G4400, 3.3 GHz, 2 cores (TC2, TC3: 50), instead of Intel® Celeron® G3900 2.8 GHz (TC2, TC3: 50)
C9900-C612processor 6th generation Intel® Core™ i3-6100, 3.7 GHz, 2 cores (TC2, TC3: 60), instead of Intel® Celeron® G3900 2.8 GHz (TC2, TC3: 50)
C9900-C615processor 7th generation Intel® Core™ i3-7101E, 3.9 GHz, 2 cores (TC3: 60), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900 2.8 GHz (TC3: 50)
C9900-C613processor 6th generation Intel® Core™ i5-6500, 3.2 GHz, 4 cores (TC2, TC3: 70), instead of Intel® Celeron® G3900 2.8 GHz (TC2, TC3: 50)
C9900-C616processor 7th generation Intel® Core™ i5-7500, 3.4 GHz, 4 cores (TC3: 70), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900 2.8 GHz (TC3: 50)
C9900-C614processor 6th generation Intel® Core™ i7-6700, 3.4 GHz, 4 cores (TC2, TC3: 80), instead of Intel® Celeron® G3900 2.8 GHz (TC2, TC3: 50)
C9900-C617processor 7th generation Intel® Core™ i7-7700, 3.6 GHz, 4 cores (TC3: 80), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900 2.8 GHz (TC3: 50)
C9900-R270memory extension to 8 GB DDR4 RAM, instead of 4 GB
C9900-R271memory extension to 16 GB DDR4 RAM, instead of 4 GB
C9900-R272memory extension to 32 GB DDR4 RAM, instead of 4 GB
C9900-R273memory extension to 64 GB DDR4 RAM, instead of 4 GB
C9900-E1952 USB ports of the motherboard led out in one slot bracket
C9900-E1662 serial interfaces RS232 of the motherboard led out with 2 D-sub 9-pin connectors in one slot bracket
C9900-E2031 serial port RS232 from the motherboard led out with one D-sub, 9-pin connector in one slot bracket
C9900-E209Module to optically link one serial RS232 port of the motherboard, with overload protection, D-sub, 9-pin, to be mounted inside of slot bracket C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A bracket is required.
C9900-E210Module to convert one serial RS232 port of the motherboard into RS485, configured as an end point without echo, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A slot bracket is required.
C9900-E211Module to convert one serial RS232 port of the motherboard into RS422, configured as a full duplex end point, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A bracket is required.
C9900-M568Slot bracket for one serial port C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with one module.
C9900-M569Slot bracket for two serial ports C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with two modules.
C9900-H755solid-state disk SSD, 3D flash, 2½-inch, 240 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-H756solid-state disk SSD, 3D flash, 2½-inch, 640 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-H795solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-D192slot for 1 CFast card, SATA connector, for installation into a plug-in card slot
C9900-H58540 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk, less price
C9900-H58980 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk
C9900-H626160 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk
C9900-H671320 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk
C9900-H201hard disk drive, 3½-inch, 2 TB, instead of hard disk 1 TB
C9900-H202hard disk drive, 3½-inch, 4 TB, instead of hard disk 1 TB
C9900-B528BIOS for booting from storage media bigger than 2 TB, UEFI activated, requires a 64 bit operating system
C9900-H152additional hard disk drive, 3½-inch, 1 TB
C9900-H203additional hard disk drive, 3½-inch, 2 TB
C9900-H204additional hard disk drive, 3½-inch, 4 TB
C9900-D245multi DVD drive, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB
C9900-P20824 V DC power supply, instead of 100–240 V AC full range power supply, occupies one serial port
C9900-P20924 V DC power supply with integrated UPS, instead of 100–240 V AC full range power supply, occupies one serial port
C9900-U330battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use