DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C3640-0070 | Panel PC (service phase)

C3640

C3640

C3640

C3640

The C36xx Panel PCs are designed for installation into the front of a control cabinet. They provide the highest performance and openness of ATX standard components. The Panel PCs are ideally suited for machine construction and plant engineering applications, for example with the TwinCAT automation software.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

service phase | Possibly with other technical features or equipment in case of a service order or repair. Recommended alternative: CP22xx

Product information

Technical dataC3640-0070Options
Device typeBuilt-in Panel PC
Housingstainless steel built-in housing with aluminum front
Protection ratingfront side IP65, rear side IP20
Weight of basic configuration14.1 kg (31.1 lbs)
Dimensions (W x H x D)470 x 348 x 199 mm (18.5" x 13.7" x 7.8"), depth behind front 191 mm (7.5")
Operating temperature0…55 °C
Display size/resolution15" 1024 x 768
ProcessorIntel® Celeron® G3900 2.8 GHz, 2 cores (TC2, TC3: 50)up to Intel® Core™ i7 7700 3.6 GHz, 4 cores (TC3: 80)
MotherboardATX motherboard for 6th/7th generation Intel® Celeron®, Pentium®, Core™ i3/i5/i7
PCIe/PCI slots2 x PCIe-x1, 2 x PCIe-x4, 1 x PCIe-x16, 2 x PCI for up to 235 mm long plug-in cards
Memory4 GB DDR4 RAMup to 64 GB DDR4 RAM
Ethernet2 x 100/1000BASE-T on-board
RAIDon-board SATA RAID 1 controller
Hard disks/flashhard disk, 3½-inch, 1 TBhard disk up to 4 TB, SSD, CFast
Disk drivemulti DVD
Interfaces4 x USB 3.0, 2 x DVI, 1 x DisplayPort, 1 x RS232, PS/2 keyboard and mouse10 x USB 2.0, 3 x RS232
Power supply100…240 V AC24 V DC, UPS
Operating systemWindows 7, Windows Embedded Standard 7, Windows 10 IoT Enterprise, Windows Server 2016
OptionsC3640-0070
C9900-C611processor 6th generation Intel® Pentium® G4400, 3.3 GHz, 2 cores (TC2, TC3: 50), instead of Intel® Celeron® G3900 2.8 GHz (TC2, TC3: 50)
C9900-C612processor 6th generation Intel® Core™ i3-6100, 3.7 GHz, 2 cores (TC2, TC3: 60), instead of Intel® Celeron® G3900 2.8 GHz (TC2, TC3: 50)
C9900-C615processor 7th generation Intel® Core™ i3-7101E, 3.9 GHz, 2 cores (TC3: 60), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900 2.8 GHz (TC3: 50)
C9900-C613processor 6th generation Intel® Core™ i5-6500, 3.2 GHz, 4 cores (TC2, TC3: 70), instead of Intel® Celeron® G3900 2.8 GHz (TC2, TC3: 50)
C9900-C616processor 7th generation Intel® Core™ i5-7500, 3.4 GHz, 4 cores (TC3: 70), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900 2.8 GHz (TC3: 50)
C9900-C614processor 6th generation Intel® Core™ i7-6700, 3.4 GHz, 4 cores (TC2, TC3: 80), instead of Intel® Celeron® G3900 2.8 GHz (TC2, TC3: 50)
C9900-C617processor 7th generation Intel® Core™ i7-7700, 3.6 GHz, 4 cores (TC3: 80), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900 2.8 GHz (TC3: 50)
C9900-R270memory extension to 8 GB DDR4 RAM, instead of 4 GB
C9900-R271memory extension to 16 GB DDR4 RAM, instead of 4 GB
C9900-R272memory extension to 32 GB DDR4 RAM, instead of 4 GB
C9900-R273memory extension to 64 GB DDR4 RAM, instead of 4 GB
C9900-T310touch screen, with separate controller circuit board, 15-inch
C9900-E1952 USB ports of the motherboard led out in one slot bracket
C9900-E1662 serial interfaces RS232 of the motherboard led out with 2 D-sub 9-pin connectors in one slot bracket
C9900-E2031 serial port RS232 from the motherboard led out with one D-sub, 9-pin connector in one slot bracket
C9900-E209Module to optically link one serial RS232 port of the motherboard, with overload protection, D-sub, 9-pin, to be mounted inside of slot bracket C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A bracket is required.
C9900-E210Module to convert one serial RS232 port of the motherboard into RS485, configured as an end point without echo, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A slot bracket is required.
C9900-E211Module to convert one serial RS232 port of the motherboard into RS422, configured as a full duplex end point, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A bracket is required.
C9900-M568Slot bracket for one serial port C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with one module.
C9900-M569Slot bracket for two serial ports C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with two modules.
C9900-H755solid-state disk SSD, 3D flash, 2½-inch, 240 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-H756solid-state disk SSD, 3D flash, 2½-inch, 480 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-H763solid-state disk SSD, 3D flash, 2½-inch, 960 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-D192slot for 1 CFast card, SATA connector, for installation into a plug-in card slot
C9900-H58540 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk
C9900-H58980 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk
C9900-H626160 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk
C9900-H201hard disk drive, 3½-inch, 2 TB, instead of hard disk 1 TB
C9900-H202hard disk drive, 3½-inch, 4 TB, instead of hard disk 1 TB
C9900-B528BIOS for booting from storage media bigger than 2 TB, UEFI activated, requires a 64 bit operating system
C9900-H152additional hard disk drive, 3½-inch, 1 TB
C9900-H203additional hard disk drive, 3½-inch, 2 TB
C9900-H204additional hard disk drive, 3½-inch, 4 TB
C9900-D118multi DVD drive slimline, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB
C9900-P20824 V DC power supply, instead of 100–240 V AC full range power supply, occupies one serial port
C9900-P20924 V DC power supply with integrated UPS, instead of 100–240 V AC full range power supply, occupies one serial port
C9900-U120uninterruptible power supply UPS, external, 230 V
C9900-U122uninterruptible power supply UPS, external, 115 V
C9900-M623wall mounting frame for uninterruptible power supply C9900-U120, C9900-U122 and C9900-U124

Loading content ...

© Beckhoff Automation 2024 - Terms of Use