DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IL2302-Cxxx | PLC Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M12

IL2302-Cxxx | PLC Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M12

IL2302-Cxxx | PLC Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M12

IL2302-Cxxx | PLC Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M12

IL2302-Cxxx | PLC Box, 4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 0.5 A, M12

The IL2302-Cxxx PLC Box modules combine four digital inputs and four digital outputs in one device. The outputs handle load currents of up to 0.5 A, are short-circuit proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes. The signals are connected M12 screw type connectors.

Product status:

service phase | Possibly with other technical features or equipment in case of a service order or repair

Product variantsCommunicationBus interface
IL2302-C310IP-Link1 x M12 socket, 5-pin, B-coded
IL2302-C318IP-Link1 x M12 socket, 5-pin, 1 x M12 plug, 5-pin (tee-connector integrated), B-coded
IL2302-C810IP-Link1 x M12 socket, 5-pin, B-coded
IL2302-C900IP-Link1 x RJ45 socket

© Beckhoff Automation 2024 - Terms of Use