DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IE2400 | Extension Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, Ø8

IE2400, Ø8, snap type

IE2400, Ø8, snap type

IE2400, Ø8, snap type

IE2400, Ø8, snap type

The IE2400 digital I/O module has sixteen channels that can be used as eight inputs and eight outputs. The device can therefore be flexibly adapted to the requirements of the application. The signals are connected through snap type 8 mm diameter connectors, which have four pins (with separate input and output pins). Adapter cables are available for use in input-only or output-only cases, as well as connectors for field wireable. It is also possible to use the power supply cable directly as the sensor cable.

The outputs handle load currents of up to 0.5 A, are short-circuit-proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes.

Product status:

service phase | Possibly with other technical features or equipment in case of a service order or repair. Recommended alternative: IE2401

Product information

Technical data digital inputs/outputsIE2400
Number of channels8 inputs + 8 outputs
Input/output connections8 mm, snap type
Input filter3.0 ms
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 6 mA input current (EN 61131-2, type 2)
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15 %/+20 %)
Max. output current0.5 A per channel, individually short-circuit proof
Short-circuit currenttyp. 1.5 A
Auxiliary power currenttyp. 20 mA per channel
Current consumption from US (without sensor current)25 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin
Bit width in the process image8 inputs + 8 outputs
Electrical isolationchannels/control voltage: no, between the channels: no, control voltage/fieldbus: yes, via IP-Link
Operating/storage temperature0…+55 °C/-25…+85 °C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing dataExtension Box
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use