DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IE2401 | Extension Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, M8

Image similar, may contain optional accessories
IE2401 | Extension Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, M8

IE2401 | Extension Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, M8

IE2401 | Extension Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, M8

IE2401 | Extension Box, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, M8

The IE2401 digital I/O module has sixteen channels that can be used as eight inputs and eight outputs. The device can therefore be flexibly adapted to the requirements of the application. The signals are connected through M8 screw type connectors, which have four pins (with separate input and output pins). Adapter cables are available for use in input-only or output-only cases, as well as connectors for field wireable. It is also possible to use the power supply cable directly as the sensor cable.

The outputs handle load currents of up to 0.5 A, are short-circuit-proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes.

Product status:

regular delivery

Product information

Technical data digital inputs/outputsIE2401
Number of channels8 inputs + 8 outputs
Input/output connectionsM8, screw type
Input filter3.0 ms
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 6 mA input current (EN 61131-2, type 2)
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15%/+20%)
Max. output current0.5 A per channel, individually short-circuit proof
Short-circuit currenttyp. 1.5 A
Auxiliary power currenttyp. 20 mA per channel
Current consumption from US (without sensor current)25 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Bit width in the process image8 inputs + 8 outputs
Electrical isolationchannels/control voltage: no, between the channels: no, control voltage/fieldbus: yes, via IP-Link
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing dataExtension Box
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use