DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

VCS2021-0500 | Area scan camera, 2.5 Gbit/s, Sony IMX567, color, 5.1 MP

VCS2021-0500 | Area scan camera, 2.5 Gbit/s, Sony IMX567, color, 5.1 MP

VCS2021-0500 | Area scan camera, 2.5 Gbit/s, Sony IMX567, color, 5.1 MP

VCS2021-0500 | Area scan camera, 2.5 Gbit/s, Sony IMX567, color, 5.1 MP

VCS2021-0500 | Area scan camera, 2.5 Gbit/s, Sony IMX567, color, 5.1 MP

VCS2021-0500 | Area scan camera, 2.5 Gbit/s, Sony IMX567, color, 5.1 MP

VCS2021-0500 | Area scan camera, 2.5 Gbit/s, Sony IMX567, color, 5.1 MP

VCS2021-0500 | Area scan camera, 2.5 Gbit/s, Sony IMX567, color, 5.1 MP

VCS2021-0500 | Area scan camera, 2.5 Gbit/s, Sony IMX567, color, 5.1 MP

VCS2021-0500 | Area scan camera, 2.5 Gbit/s, Sony IMX567, color, 5.1 MP

VCS2021-0500 | Area scan camera, 2.5 Gbit/s, Sony IMX567, color, 5.1 MP

VCS2021-0500 | Area scan camera, 2.5 Gbit/s, Sony IMX567, color, 5.1 MP

VCS2021-0500 | Area scan camera, 2.5 Gbit/s, Sony IMX567, color, 5.1 MP

VCS2021-0500 | Area scan camera, 2.5 Gbit/s, Sony IMX567, color, 5.1 MP

VCS2021-0500 | Area scan camera, 2.5 Gbit/s, Sony IMX567, color, 5.1 MP

VCS2021-0500 | Area scan camera, 2.5 Gbit/s, Sony IMX567, color, 5.1 MP

VCS2021-0500 | Area scan camera, 2.5 Gbit/s, Sony IMX567, color, 5.1 MP

The robust VCS20x1 industrial camera with IP65/67 protection generates high-quality color images for industrial image processing applications. What’s more, the image sensor also features integrated polarization filters. Power is supplied via EtherCAT P. As a full-featured device, it can be synchronized with all EtherCAT-based machine processes. The image data is transmitted to the higher-level controller with a bandwidth of 2.5 Gbit/s.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataVCS2021-0500
Product categorycameras
Category/versionarea scan camera
Transmission rate2.5 Gbit/s
SensorSony IMX567, CMOS, global shutter
Sensor size1/1.8" (8.8 mm)
Spectral sensitivitycolor
Number of pixels5.1 MP
Pixel size2.74 µm
Image resolution (H x V)2472 x 2064
Max. frame rate56 fps
Bit depth12
Pixel formatsMono8, Mono10, Mono10p, Mono12, Mono12p, BayerGR
Ethernet1000/2500BASE-T
Power supplymode 1: EtherCAT P
mode 2: 24 V DC (-15%/+20%)
Max. power consumption9 W
Connection methodM8, socket, 4-pin, P-coded
M12, socket, 8-pin, X-coded
Lens mountC-mount
Protection ratingIP65/67, with lens protection tube and connector
Weight320 g
Dimensions (W x H x D)72 mm x 72 mm x 38.4 mm
Operating temperature-10…+60°C
Approvals/markingsCE, UKCA, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use