DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS8132-0120-1212 | 2-channel PC UPS, 24 V DC, 0.12 kW, battery-backed, M12

MS8132-0120-1212 | 2-channel PC UPS, 24 V DC, 0.12 kW, battery-backed, M12

MS8132-0120-1212 | 2-channel PC UPS, 24 V DC, 0.12 kW, battery-backed, M12

MS8132-0120-1212 | 2-channel PC UPS, 24 V DC, 0.12 kW, battery-backed, M12

MS8132-0120-1212 | 2-channel PC UPS, 24 V DC, 0.12 kW, battery-backed, M12

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

The MS8132-0120-1212 UPS module monitors the 24 V control voltage and detects an undervoltage. In the event of undervoltage, the M12 connectors on the front are powered from the battery. This means that an IPC module as well as an operating panel can be simultaneously supplied with 24 V. Port X1 has the Beckhoff OCT-UPS interface and is able to communicate with a corresponding device via this interface.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical_dataMS8132-0120-1212
Product categorysystem modules
Category/versionUPS
Channels2
Storage technologyNiMh (battery)
Capacity15 Wh
InterfacesM12 connector
Power outputmax. 110 W
Housing dataR1S2T2
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

© Beckhoff Automation 2024 - Terms of Use