DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS7204-0000-1112 | System module, 4-port switch, Ethernet, 1 Gbit/s, M12, X-coded

MS7204-0000-1112 | System module, 4-port switch, Ethernet, 1 Gbit/s, M12, X-coded

MS7204-0000-1112 | System module, 4-port switch, Ethernet, 1 Gbit/s, M12, X-coded

MS7204-0000-1112 | System module, 4-port switch, Ethernet, 1 Gbit/s, M12, X-coded

MS7204-0000-1112 | System module, 4-port switch, Ethernet, 1 Gbit/s, M12, X-coded

MS7204-0000-1112 | System module, 4-port switch, Ethernet, 1 Gbit/s, M12, X-coded

MS7204-0000-1112 | System module, 4-port switch, Ethernet, 1 Gbit/s, M12, X-coded

MS7204-0000-1112 | System module, 4-port switch, Ethernet, 1 Gbit/s, M12, X-coded

MS7204-0000-1112 | System module, 4-port switch, Ethernet, 1 Gbit/s, M12, X-coded

The MS7204-0000-1112 switch module provides four Ethernet ports for decentralized connection of any Ethernet nodes in a network. With a transmission speed of 1 Gbit/s, it forwards incoming Ethernet frames directly to the target ports.

Product status:

product announcement

Product information

Technical_dataMS7204-0000-1112
Product categorysystem modules
Category/versionEthernet switch
Channels4
Connection methodM12
Supply voltage from backplane24 V DC
Protocolall Ethernet (IEEE 802.3)-based protocols, store and forward switching mode
Baseplate interfacedata connector
Diagnosticsyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weight400 g
Approvals/markingsCE, UL (in preparation)
Housing dataR1S1T2
Dimensions (W x H x D)30 mm × 110 mm × 72 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use