DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS4625-1011-2245 | EtherCAT power output, replaceable fuses, EtherCAT, 24 V DC/10 A, 400 V AC/25 A, B23

MS4625-1011-2245 | EtherCAT power output, replaceable fuses, EtherCAT, 24 V DC/10 A, 400 V AC/25 A, B23

MS4625-1011-2245 | EtherCAT power output, replaceable fuses, EtherCAT, 24 V DC/10 A, 400 V AC/25 A, B23

MS4625-1011-2245 | EtherCAT power output, replaceable fuses, EtherCAT, 24 V DC/10 A, 400 V AC/25 A, B23

MS4625-1011-2245 | EtherCAT power output, replaceable fuses, EtherCAT, 24 V DC/10 A, 400 V AC/25 A, B23

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

The MS4xxx series system modules supply additional baseplates or any external devices with voltages and integrate them into the EtherCAT network. The MS4625-1011-2245 EtherCAT power output module provides 400...480 V AC and up to 25 A or 24 V DC and up to 10 A as well as EtherCAT for additional consumers. The power is supplied via a hybrid connector.

 

The fuses for line protection are accessible and replaceable via a fuse flap on the side.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical_dataMS4625-1011-2245
Product categorysystem modules
Category/versionEtherCAT power output
Output voltage/current, external24 V DC/10 A, 400 V AC/25 A
Connection method output, externalB23 hybrid connector
Output protectionfusible link, replaceable
EtherCAT forwardingEtherCAT P, B23 hybrid connector
Housing dataR2S2T3 KR17
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use