DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS4210-1003-1114 | EtherCAT power output, EtherCAT, 24 V DC/10 A, 48 V DC/10 A, switchable, B17

MS4210-1003-1114 | EtherCAT power output, EtherCAT, 24 V DC/10 A, 48 V DC/10 A, switchable, B17

MS4210-1003-1114 | EtherCAT power output, EtherCAT, 24 V DC/10 A, 48 V DC/10 A, switchable, B17

MS4210-1003-1114 | EtherCAT power output, EtherCAT, 24 V DC/10 A, 48 V DC/10 A, switchable, B17

MS4210-1003-1114 | EtherCAT power output, EtherCAT, 24 V DC/10 A, 48 V DC/10 A, switchable, B17

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

The MS4xxx series system modules supply additional baseplates or any external devices with voltages and integrate them into the EtherCAT network. The MS4210-1003-1114 EtherCAT power output module provides 24 V DC for the control voltage US or the load voltage UP with up to 10 A each as well as EtherCAT. The power is supplied via a hybrid connector.

 

The fuses for line protection are integrated and cannot be replaced; an upstream electronic fuse is provided.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical_dataMS4210-1003-1114
Product categorysystem modules
Category/versionEtherCAT power output
Output voltage/current, external24 V DC/2 x 10 A
Connection method output, externalB17 hybrid connector
Switchable outputyes
Output protectionovercurrent protection
Housing dataR1S1T2
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use