DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS3025-1001-2245 | Power output, replaceable fuses, 400 V AC/25 A, B23

MS3025-1001-2245 | Power output, replaceable fuses, 400 V AC/25 A, B23

MS3025-1001-2245 | Power output, replaceable fuses, 400 V AC/25 A, B23

MS3025-1001-2245 | Power output, replaceable fuses, 400 V AC/25 A, B23

MS3025-1001-2245 | Power output, replaceable fuses, 400 V AC/25 A, B23

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

The MS3xxx series system modules supply additional baseplates or any external devices with voltages. The MS3025-1001-2245 power output module provides 400...480 V DC and up to 25 A for additional consumers.

 

The fuses for line protection are accessible and replaceable via a fuse flap on the side.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical_dataMS3025-1001-2245
Product categorysystem modules
Category/versionpower output
Output voltage/current, external400 V AC/25 A
Connection method output, externalB23 hybrid connector
Output protectionfusible link, replaceable
Housing dataR2S2T3 KR17
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use